Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0761 - Ball transfer units with steel housing and plastic ball
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ball transfer units
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/kugelrollen/95152.prj},{NB=K0761.130},{BESTKIPP=K0761.130},{TYP=B},{AUSF=Deckel und Gehäuse verzinkt, Tragkugeln aus Stahl},{DK=30.0},{D=45 ±0,080},{D1=55},{H=37},{H1=13.6},{H1X=13.6},{H2=4.0},{H3=8.3},{C=250},{GEW=0.1774},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83022000},{EAN=4059245196449},{DX=45.0},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
Surface finish
ⁿ/ₐ
DK
diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0761.115
K0761.115
B
cap and housing galvanize...
15.8
24 ±0,065
31
21
9.5
2.8
100
0.0268
Yes
83022000
4059245196425
31.12.2099
98% Warenverfügbarkeit. N...
K0761.122
K0761.122
B
cap and housing galvanize...
22.2
36 ±0,080
45
30
9.6
2.8
200
0.0939
Yes
83022000
4059245196432
31.12.2099
98% Warenverfügbarkeit. N...
K0761.130
K0761.130
B
cap and housing galvanize...
30.0
45 ±0,080
55
37
13.6
4.0
250
0.1774
Yes
83022000
4059245196449
31.12.2099
98% Warenverfügbarkeit. N...
K0761.215
K0761.215
C
cap and housing galvanize...
15.8
24 ±0,065
31
21
9.5
2.8
100
0.0270
Yes
83022000
4059245196456
31.12.2099
98% Warenverfügbarkeit. N...
K0761.222
K0761.222
C
cap and housing galvanize...
22.2
36 ±0,080
45
30
9.6
2.8
200
0.0921
Yes
83022000
4059245196463
31.12.2099
98% Warenverfügbarkeit. N...
K0761.230
K0761.230
C
cap and housing galvanize...
30.0
45 ±0,080
55
37
13.6
4.0
250
0.1759
Yes
83022000
4059245196470
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청