Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0430 - Tube inserts square with tapped bush
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27835.prj},{NB=K0430.144040},{BESTKIPP=K0430.144040},{A=M 14},{B=40},{C=32.5},{L=43},{S=35},{PASS=40 x 40 x 4},{BELASTUNG=10},{GEW=0.0545},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059245188062},{NDM=14.000},{ST=2.00},{B1=4.000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
thread
ⁿ/ₐ
B
width
[mm]
C
width
[mm]
L
Length
[mm]
S
Length
[mm]
PASS
suitable for square tubes
ⁿ/ₐ
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0430.103015
K0430.103015
M 10
30
27.5
33
27
30 x 30 x 1,5
5
0.0595
Yes
39269099
4059245187812
K0430.123015
K0430.123015
M 12
30
27.5
33
27
30 x 30 x 1,5
5
0.0551
Yes
39269099
4059245187881
K0430.143015
K0430.143015
M 14
30
27.5
33
27
30 x 30 x 1,5
5
0.0348
Yes
39269099
4059245188000
K0430.163015
K0430.163015
M 16
30
27.5
33
27
30 x 30 x 1,5
5
0.0370
Yes
39269099
4059245188154
K0430.103020
K0430.103020
M 10
30
26.5
33
27
30 x 30 x 2
5
0.0587
Yes
39269099
4059245187829
K0430.123020
K0430.123020
M 12
30
26.5
33
27
30 x 30 x 2
5
0.0530
Yes
39269099
4059245187898
K0430.143020
K0430.143020
M 14
30
26.5
33
27
30 x 30 x 2
5
0.0448
Yes
39269099
4059245188017
K0430.163020
K0430.163020
M 16
30
26.5
33
27
30 x 30 x 2
5
0.0360
Yes
39269099
4059245188161
K0430.104015
K0430.104015
M 10
40
37.5
43
35
40 x 40 x 1,5
8
0.0871
Yes
39269099
4059245187836
K0430.124015
K0430.124015
M 12
40
37.5
43
35
40 x 40 x 1,5
8
0.0817
Yes
39269099
4059245187904
K0430.144015
K0430.144015
M 14
40
37.5
43
35
40 x 40 x 1,5
8
0.0748
Yes
39269099
4059245188024
K0430.164015
K0430.164015
M 16
40
37.5
43
35
40 x 40 x 1,5
8
0.0641
Yes
39269099
4059245188178
K0430.204015
K0430.204015
M 20
40
37.5
43
35
40 x 40 x 1,5
8
0.0719
Yes
39269099
4059245188307
K0430.104020
K0430.104020
M 10
40
36.5
43
35
40 x 40 x 2
10
0.0848
Yes
39269099
4059245187843
K0430.124020
K0430.124020
M 12
40
36.5
43
35
40 x 40 x 2
10
0.0813
Yes
39269099
4059245187911
K0430.144020
K0430.144020
M 14
40
36.5
43
35
40 x 40 x 2
10
0.0600
Yes
39269099
4059245188031
K0430.164020
K0430.164020
M 16
40
36.5
43
35
40 x 40 x 2
10
0.0639
Yes
39269099
4059245188185
K0430.204020
K0430.204020
M 20
40
36.5
43
35
40 x 40 x 2
10
0.0726
Yes
39269099
4059245188314
K0430.104025
K0430.104025
M 10
40
35.5
43
35
40 x 40 x 2,5
10
0.0841
Yes
39269099
4059245187850
K0430.124025
K0430.124025
M 12
40
35.5
43
35
40 x 40 x 2,5
10
0.0793
Yes
39269099
4059245187928
K0430.144025
K0430.144025
M 14
40
35.5
43
35
40 x 40 x 2,5
10
0.0675
Yes
39269099
4059245188048
K0430.164025
K0430.164025
M 16
40
35.5
43
35
40 x 40 x 2,5
10
0.0618
Yes
39269099
4059245188192
K0430.204025
K0430.204025
M 20
40
35.5
43
35
40 x 40 x 2,5
10
0.0713
Yes
39269099
4059245188321
K0430.104030
K0430.104030
M 10
40
34.5
43
35
40 x 40 x 3
10
0.0757
Yes
39269099
4059245187867
K0430.124030
K0430.124030
M 12
40
34.5
43
35
40 x 40 x 3
10
0.0814
Yes
39269099
4059245187935
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청