Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0686 - Cap elements type H2
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27750.prj},{NB=K0686.18008540},{BESTKIPP=K0686.18008540},{AUSF=Härte 40° Shore A},{A=160},{B=-},{D=180},{D1=100},{D2=M16},{D3=14.5},{H=85},{L=200},{F=3.700},{GEW=2.3090},{BS=Infotext},{ROHS=Yes},{ZTN=40169960},{EAN=4059245184095},{NDM=16.0},{TYP=2.0},{XA=3.5},{XB=23.0},{XC=100.0},{XD=25.0},{XE=133.0},{XF=0.0},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
AUSF
version
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
H
height
[mm]
L
Length
[mm]
F
force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0686.03502040
Hardness 40 A
50
43
35
18
M6
7.0
20
64
0.034
0.0283
Yes
40169960
4059245183975
31.12.2099
98% Warenverfügbarkeit. N...
K0686.05002540
Hardness 40 A
66
56
50
33
M8
8.0
25
85
0.200
0.0648
Yes
40169960
4059245183999
31.12.2099
98% Warenverfügbarkeit. N...
K0686.07003540
Hardness 40 A
92
76
70
45
M10
10.0
35
114
0.390
0.1426
Yes
40169960
4059245184019
31.12.2099
98% Warenverfügbarkeit. N...
K0686.08504040
Hardness 40 A
110
96
85
53
M10
11.5
40
136
0.680
0.2422
Yes
40169960
4059245184033
31.12.2099
98% Warenverfügbarkeit. N...
K0686.09004540
Hardness 40 A
124
101
90
58
M10
11.5
45
151
1.280
0.3821
Yes
40169960
4059245184057
31.12.2099
98% Warenverfügbarkeit. N...
K0686.13006340
Hardness 40 A
120
-
130
78
M12
14.5
63
150
2.700
1.0190
Yes
40169960
4059245184071
31.12.2099
98% Warenverfügbarkeit. N...
K0686.18008540
Hardness 40 A
160
-
180
100
M16
14.5
85
200
3.700
2.3090
Yes
40169960
4059245184095
31.12.2099
98% Warenverfügbarkeit. N...
K0686.03502060
Hardness 60 A
50
43
35
18
M6
7.0
20
64
0.090
0.0292
Yes
40169960
4059245183982
31.12.2099
98% Warenverfügbarkeit. N...
K0686.05002560
Hardness 60 A
66
56
50
33
M8
8.0
25
85
0.490
0.0680
Yes
40169960
4059245184002
31.12.2099
98% Warenverfügbarkeit. N...
K0686.07003560
Hardness 60 A
92
76
70
45
M10
10.0
35
114
0.780
0.1501
Yes
40169960
4059245184026
31.12.2099
98% Warenverfügbarkeit. N...
K0686.08504060
Hardness 60 A
110
96
85
53
M10
11.5
40
136
1.450
0.2533
Yes
40169960
4059245184040
31.12.2099
98% Warenverfügbarkeit. N...
K0686.09004560
Hardness 60 A
124
101
90
58
M10
11.5
45
151
2.150
0.4343
Yes
40169960
4059245184064
31.12.2099
98% Warenverfügbarkeit. N...
K0686.13006360
Hardness 60 A
120
-
130
78
M12
14.5
63
150
4.900
1.0560
Yes
40169960
4059245184088
31.12.2099
98% Warenverfügbarkeit. N...
K0686.18008560
Hardness 60 A
160
-
180
100
M16
14.5
85
200
7.350
2.2860
Yes
40169960
4059245184101
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청