Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1850 - Snap locks stainless steel with grip, fold-down
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Latches, snap locks, slam latches
Snap locks
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannverschluesse/schnappverschluesse/k1850_asmtab.prj},{NB=K1850.1112356055012},{A=19},{B=60},{B1=32},{B2=5.4},{D=49.5},{D1=50},{D2=4.5},{H=35.9},{H1=31.1},{H2=4.5},{H3=30.5},{H4=25.5},{H5=14},{H6=33},{H7=12.5},{L=41},{L1=5.6},{L2=11},{L3=8.6},{F=850},{F1=100},{GEW=0.4190},{EAN=4059245816552},{TYP=6},{XA=9.50},{XB=20},{TYP1=1},{BESTKIPP=K1850.1112356055},{MATERIAL=Edelstahl},{FORM=A},{FORMT=abschließber},{OBFGK=matt gestrahlt},{T=-18 bis 60},{SCHRAUBE=M4X20},{BS=Infotext},{ROHS=Yes},{ZTN=83089060},{FILTER=KIPP,KIPP_USA,NORELEM,},{SX=[12:22]},{PPATH=k1850_schb.prj},{EOL=31.12.2099},{POS=0},{S=12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
OBFGK
Surface finish body
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
T
Temperature range °C
[°C]
SCHRAUBE
Screw
[mm]
F
Holding force
[N]
F1
Pull force F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1850.1102356044
K1850.1102356044
stainless steel
A
lockable
polished
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
23.0
41
5.6
11
8.6
-18 bis 60
M4X6
850
100
0.4480
Yes
83089060
4059245816507
31.12.2099
98% Warenverfügbarkeit. N...
K1850.1112356044
K1850.1112356044
stainless steel
A
lockable
polished
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
12.5
41
5.6
11
8.6
-18 bis 60
M4X20
850
100
0.4190
Yes
83089060
4059245816514
31.12.2099
98% Warenverfügbarkeit. N...
K1850.1102356055
K1850.1102356055
stainless steel
A
lockable
matt blasted
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
23.0
41
5.6
11
8.6
-18 bis 60
M4X6
850
100
0.4480
Yes
83089060
4059245816545
31.12.2099
98% Warenverfügbarkeit. N...
K1850.1112356055
K1850.1112356055
stainless steel
A
lockable
matt blasted
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
12.5
41
5.6
11
8.6
-18 bis 60
M4X20
850
100
0.4190
Yes
83089060
4059245816552
31.12.2099
98% Warenverfügbarkeit. N...
K1850.1002356044
K1850.1002356044
stainless steel
B
nicht abschließbar
polished
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
23.0
41
5.6
11
8.6
-18 bis 60
M4X6
850
100
0.4200
Yes
83089060
4059245816521
31.12.2099
98% Warenverfügbarkeit. N...
K1850.1012356044
K1850.1012356044
stainless steel
B
nicht abschließbar
polished
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
12.5
41
5.6
11
8.6
-18 bis 60
M4X20
850
100
0.3900
Yes
83089060
4059245816538
31.12.2099
98% Warenverfügbarkeit. N...
K1850.1002356055
K1850.1002356055
stainless steel
B
nicht abschließbar
matt blasted
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
23.0
41
5.6
11
8.6
-18 bis 60
M4X6
850
100
0.4200
Yes
83089060
4059245816569
31.12.2099
98% Warenverfügbarkeit. N...
K1850.1012356055
K1850.1012356055
stainless steel
B
nicht abschließbar
matt blasted
19
60
32
5.4
49.5
50
4.5
35.9
31.1
4.5
30.5
25.5
14
33
12.5
41
5.6
11
8.6
-18 bis 60
M4X20
850
100
0.3900
Yes
83089060
4059245816576
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청