Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0838 - Adjustable Straps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Clamp straps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/spanneisen/04056.prj},{NB=K0838.12125},{BESTKIPP=K0838.12125},{A=125},{B=32},{C=19},{D=28},{E=85},{F=10},{G=13},{H=M12},{SPANNKRAFT=11000-27500},{ANZM=80},{GEW=0.3759},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245235971},{FILTER=KIPP,NORELEM,},{XA=12.0},{XB=7.0},{NDM=12.0},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
C
height
[mm]
D
distance
[mm]
E
distance
[mm]
F
distance
[mm]
G
width
[mm]
H
thread
[mm]
SPANNKRAFT
Clamping force
[N]
ANZM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0838.08063
K0838.08063
63
19
12
19
36
7
9
M8
3200-8000
17
0.0568
Yes
84662080
4059245235919
31.12.2099
98% Warenverfügbarkeit. N...
K0838.08080
K0838.08080
80
19
12
19
53
7
9
M8
3500_8600
17
0.0814
Yes
84662080
4059245235926
31.12.2099
98% Warenverfügbarkeit. N...
K0838.10080
K0838.10080
80
25
16
25
45
10
11
M10
6800-16900
45
0.1555
Yes
84662080
4059245235933
31.12.2099
98% Warenverfügbarkeit. N...
K0838.10100
K0838.10100
100
25
16
25
65
10
11
M10
7300-18300
45
0.1919
Yes
84662080
4059245235940
31.12.2099
98% Warenverfügbarkeit. N...
K0838.10125
K0838.10125
125
25
16
25
90
10
11
M10
7700-19300
45
0.2317
Yes
84662080
4059245235957
31.12.2099
98% Warenverfügbarkeit. N...
K0838.12100
K0838.12100
100
32
19
28
60
10
13
M12
10200-25600
80
0.2967
Yes
84662080
4059245235964
31.12.2099
98% Warenverfügbarkeit. N...
K0838.12125
K0838.12125
125
32
19
28
85
10
13
M12
11000-27500
80
0.3759
Yes
84662080
4059245235971
31.12.2099
98% Warenverfügbarkeit. N...
K0838.12160
K0838.12160
160
32
19
28
120
10
13
M12
11600-29000
80
0.4637
Yes
84662080
4059245235988
31.12.2099
98% Warenverfügbarkeit. N...
K0838.16125
K0838.16125
125
38
25
36
73
12
17
M16
12100-30300
129
0.5727
Yes
84662080
4059245235995
31.12.2099
98% Warenverfügbarkeit. N...
K0838.16160
K0838.16160
160
38
25
36
108
12
17
M16
13200-33000
129
0.7080
Yes
84662080
4059245236008
31.12.2099
98% Warenverfügbarkeit. N...
K0838.16200
K0838.16200
200
38
25
36
148
12
17
M16
13900-34700
129
0.8800
Yes
84662080
4059245236015
31.12.2099
98% Warenverfügbarkeit. N...
K0838.20160
K0838.20160
160
50
25
45
90
15
21
M20
15000-36000
183
1.0200
Yes
84662080
4059245236022
31.12.2099
98% Warenverfügbarkeit. N...
K0838.20200
K0838.20200
200
50
32
45
130
15
21
M20
16000-37000
183
1.5880
Yes
84662080
4059245236039
31.12.2099
98% Warenverfügbarkeit. N...
K0838.20250
K0838.20250
250
50
32
45
180
15
21
M20
17000-38000
183
2.0570
Yes
84662080
4059245236046
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청