Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1862 - Swing clamps, hydraulic, compact double / single-acting with spring return
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/schwenkspanner/04368_asmtab.prj},{NB=K1862.14081306190200OFFEN},{DK=14},{S=8},{H=110},{H2=91},{H3=70},{H6=8},{H7=8},{H8=12},{H9=11.5},{GEW=0.2700},{EAN=4059245657032},{TYP=0.0},{CX1=0.000},{ROT1=0.000},{XA=0.000},{BESTKIPP=K1862.14081306190200},{ANSCHLUSS=gebohrte Kanäle},{FORM=C},{SCHWENK=LINKS},{FORM1=DOPPELT WIRKEN},{L=},{L1=},{L2=},{L3=},{L4=},{L5=},{L6=},{L7=},{L8=36},{B=},{B1=},{B2=},{B3=},{B4=58},{H1=103},{H4=58},{H5=},{H10=},{H11=},{D=10},{D1=},{D2=},{D3=24,5},{D4=25},{G=M28X1,5},{G1=},{V=2,5},{EUL=1,2},{SPANNKRAFT2=0},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{FILTER=KIPP,KIPP_USA},{IMPERIAL=},{PPATH=04368_schb.prj},{EOL=31.12.2099},{POS=OFFEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
SCHWENK
Swivel direction
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
S
stroke
[mm]
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
L6
Length
ⁿ/ₐ
L8
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
H8
height
[mm]
H9
height
[mm]
H10
height
[mm]
H11
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
D4
diameter
ⁿ/ₐ
G
thread
[mm]
V
Flow rate
[cm3/s]
EUL
Oil requirement /
[cm3]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1862.14081104190100
K1862.14081104190100
screw connection
A
ght
14
double-acting
8
40
22,5
16X45°
40
22
110
103
91
73
51
11
8
8
12
11.5
10
M27X1,5
2,5
1,2
0.4000
Yes
84122100
4059245656943
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081204190100
K1862.14081204190100
o-ring flange connection
A
ght
14
double-acting
8
50
32
24
22
2,5
40
28
7
8,5
110
103
91
73
51
6,5
8
8
12
11.5
8,5
10
10
5,5
M27X1,5
2,5
1,2
0.4000
Yes
84122100
4059245656950
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081104190200
K1862.14081104190200
screw connection
A
left
14
double-acting
8
40
22,5
16X45°
40
22
110
103
91
73
51
11
8
8
12
11.5
10
M27X1,5
2,5
1,2
0.4000
Yes
84122100
4059245656967
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081204190200
K1862.14081204190200
o-ring flange connection
A
left
14
double-acting
8
50
32
24
22
2,5
40
28
7
8,5
110
103
91
73
51
6,5
8
8
12
11.5
8,5
10
10
5,5
M27X1,5
2,5
1,2
0.4000
Yes
84122100
4059245656974
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081105190100
K1862.14081105190100
screw connection
B
ght
14
double-acting
8
50
35
35
22
110
103
91
70
11
8
8
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.5100
Yes
84122100
4059245656981
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081205190100
K1862.14081205190100
o-ring flange connection
B
ght
14
double-acting
8
50
35
58
35
22
16
16
110
103
91
70
11
8
8
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.5100
Yes
84122100
4059245656998
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081105190200
K1862.14081105190200
screw connection
B
left
14
double-acting
8
50
35
35
22
110
103
91
70
11
8
8
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.5100
Yes
84122100
4059245657001
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081205190200
K1862.14081205190200
o-ring flange connection
B
left
14
double-acting
8
50
35
58
35
22
16
16
110
103
91
70
11
8
8
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.5100
Yes
84122100
4059245657018
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081306190100
K1862.14081306190100
drilled channels
C
ght
14
double-acting
8
36
58
110
103
91
70
58
8
8
12
11.5
10
24,5
25
M28X1,5
2,5
1,2
0.2700
Yes
84122100
4059245657025
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14081306190200
K1862.14081306190200
drilled channels
C
left
14
double-acting
8
36
58
110
103
91
70
58
8
8
12
11.5
10
24,5
25
M28X1,5
2,5
1,2
0.2700
Yes
84122100
4059245657032
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062104190100
K1862.14062104190100
screw connection
A
ght
14
single-acting
6
40
22,5
16X45°
40
22
110
103
91
73
51
11
6
10
12
11.5
10
M27X1,5
2,5
1,2
0.3800
Yes
84122100
4059245657049
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062204190100
K1862.14062204190100
o-ring flange connection
A
ght
14
single-acting
6
50
32
24
22
2,5
40
28
7
8,5
110
103
91
73
51
6,5
6
10
12
11.5
8,5
10
10
5,5
M27X1,5
2,5
1,2
0.3800
Yes
84122100
4059245657056
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062104190200
K1862.14062104190200
screw connection
A
left
14
single-acting
6
40
22,5
16X45°
40
22
110
103
91
73
51
11
6
10
12
11.5
10
M27X1,5
2,5
1,2
0.3800
Yes
84122100
4059245657063
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062204190200
K1862.14062204190200
o-ring flange connection
A
left
14
single-acting
6
50
32
24
22
2,5
40
28
7
8,5
110
103
91
73
51
6,5
6
10
12
11.5
8,5
10
10
5,5
M27X1,5
2,5
1,2
0.3800
Yes
84122100
4059245657070
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062105190100
K1862.14062105190100
screw connection
B
ght
14
single-acting
6
50
35
35
22
110
103
91
70
11
6
10
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.4900
Yes
84122100
4059245657087
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062205190100
K1862.14062205190100
o-ring flange connection
B
ght
14
single-acting
6
50
35
35
22
16
16
110
103
91
70
11
6
10
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.4900
Yes
84122100
4059245657094
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062105190200
K1862.14062105190200
screw connection
B
left
14
single-acting
6
50
35
35
22
110
103
91
70
11
6
10
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.4900
Yes
84122100
4059245657100
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062205190200
K1862.14062205190200
o-ring flange connection
B
left
14
single-acting
6
50
35
35
22
16
16
110
103
91
70
11
6
10
12
11.5
7
22
10
M27X1,5
2,5
1,2
0.4900
Yes
84122100
4059245657117
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062306190100
K1862.14062306190100
drilled channels
C
ght
14
single-acting
6
36
58
110
103
91
70
58
6
10
12
11.5
10
24,5
25
M28X1,5
2,5
1,2
0.2500
Yes
84122100
4059245657124
31.12.2099
98% Warenverfügbarkeit. N...
K1862.14062306190200
K1862.14062306190200
drilled channels
C
left
14
single-acting
6
36
58
110
103
91
70
58
6
10
12
11.5
10
24,5
25
M28X1,5
2,5
1,2
0.2500
Yes
84122100
4059245657131
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청