Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1386 - Side clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/niderzugspanner/04460_asmtab.prj},{NB=K1386.118},{BESTKIPP=K1386.118},{FORM=A},{NUTBREITE=18},{B=68},{D=M16},{D1=16.0},{H=47},{H1=35},{H2=13},{L=86},{L1=41},{S1=7},{F=21000.0},{ANZIEHD=20},{GEW=1.7560},{BS=Infotext},{ROHS=Yes},{ZTN=84669353},{EAN=4059245338160},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM},{TYP=1.0},{TYP1=1.0},{NDM=16.0},{XA=0.0},{XB=0.0},{IMPERIAL=MM},{PPATH=04460_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
[mm]
FORM
form
[mm]
NUTBREITE
Diameter
[mm]
B
thread diameter
[mm]
D
Diameter
[mm]
D1
height
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
height
[mm]
L1
height
[mm]
S1
height
[mm]
F
Clamping force
[mm]
ANZIEHD
Tightening
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
[mm]
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1386.110
K1386.110
A
10
32
M08
8.0
24
20
8
52
28
3
7000.0
3
0.2738
Yes
84669353
4059245338146
31.12.2099
98% Warenverfügbarkeit. N...
K1386.114
K1386.114
A
14
48
M12
12.0
37
30
11
72
40
4
15000.0
9
0.8385
Yes
84669353
4059245338153
31.12.2099
98% Warenverfügbarkeit. N...
K1386.118
K1386.118
A
18
68
M16
16.0
47
35
13
86
41
7
21000.0
20
1.7560
Yes
84669353
4059245338160
31.12.2099
98% Warenverfügbarkeit. N...
K1386.210
K1386.210
B
10
32
M08
8.0
24
20
8
52
28
3
7000.0
3
0.2711
Yes
84669353
4059245338177
31.12.2099
98% Warenverfügbarkeit. N...
K1386.214
K1386.214
B
14
48
M12
12.0
37
30
11
72
40
4
1500.0
9
0.8373
Yes
84669353
4059245338184
31.12.2099
98% Warenverfügbarkeit. N...
K1386.218
K1386.218
B
18
68
M16
16.0
47
35
13
86
41
7
21000.0
20
1.7510
Yes
84669353
4059245338191
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청