Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1268 - Toggle clamps latch horizontal heavy-duty with catch plate
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1268_asmtab.prj},{NB=K1268.016000},{A=85.8},{A1=57.2},{A2=0.0},{A3=34.9},{A4=57.2},{B=79.4},{B1=57.2},{B3=80.5},{B5=9.6},{D=10.3},{D1=9.6},{H=95.5},{LMIN=274.5},{LMAX=297.3},{L1=22.8},{L2=87},{T=28.6},{HANDKRAFT=300},{ZUJGKRAFT=16000},{GEW=1.2680},{EAN=4059245328536},{TYP=1.000},{TYP1=1.000},{TYP2=8.000},{TYP3=4.000},{XA=1.100},{XB=99.800},{TYP4=1},{BESTKIPP=K1268.016000},{MATERIAL=Stahl},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1268_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
B
width
[mm]
B1
distance
[mm]
B3
width
[mm]
B5
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
LMIN
Length
[mm]
LMAX
Length
[mm]
L1
distance
[mm]
L2
Clamp travel
[mm]
T
height
[mm]
HANDKRAFT
hand force FH
[N]
ZUJGKRAFT
Pull force F1
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1268.016000
K1268.016000
Stahl
85.8
57.2
0.0
34.9
57.2
79.4
57.2
80.5
9.6
10.3
9.6
95.5
274.5
297.3
22.8
87
28.6
300
16000
1.2680
Yes
82057000
4059245328536
31.12.2099
98% Warenverfügbarkeit. N...
K1268.030000
K1268.030000
Stahl
85.8
57.2
11.2
34.9
57.2
79.4
57.2
80.5
9.6
10.3
12.7
93.8
249.6
278.0
28.4
50
28.6
500
30000
1.5740
Yes
82057000
4059245328543
31.12.2099
98% Warenverfügbarkeit. N...
K1268.130000
K1268.130000
Edelstahl
85.8
57.2
11.2
34.9
57.2
79.4
57.2
80.5
9.6
10.3
12.7
93.8
249.6
278.0
28.4
50
28.6
500
30000
1.5800
Yes
82057000
4059245328550
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청