Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0661 - Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05904_10_asmtab.prj},{NB=K0661.0050240},{LOCHBILD=2},{OH=86},{OG=67},{GEW=0.0892},{EAN=4059245520428},{OGG=1.610},{OGGG=0.000},{OG1=66.740},{OH1=86.340},{OLO=107.44997},{OLG=41.22986},{OHG=1.65000},{OHGG=0.000},{HUB=0.000},{SCHRL=25},{OL=5.200},{GR1=0},{GR=2},{TYPC=1},{TYPB=2},{TYPA=1},{TYP=1},{BESTKIPP=K0661.005024},{HANDKRAFT=100},{HALTEKRAFT=650},{HALTEKRAFT1=900},{SPANNKRAFT=550},{SPANNKRAFT1=620},{M=M5X25},{A=18},{A1=27},{A2=4.5},{A3=13.5},{A4=-},{B=8.1},{B1=4.1},{B2=13.2},{B3=9,2},{B6=22.5},{C=26,2},{C2=5,2},{D=5.5},{H=52,2},{H1=47,9},{L=125,7},{L1=41,8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,},{XPOS='0','Haltearm geschlossen','1','Haltearm offen'},{SCHR=M 5},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0661.005024
K0661.005024
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
8.1
4.1
13.2
9,2
22.5
26,2
5,2
5.5
52,2
47,9
125,7
41,8
0.0892
Yes
82057000
4059245520428
98% Warenverfügbarkeit. N...
K0661.006024
K0661.006024
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
2.5
14.1
9.1
17.5
12,5
43.5
36,9
8
5.5
75,2
71
186,6
60,5
0.3253
Yes
82057000
4059245520435
98% Warenverfügbarkeit. N...
K0661.008024
K0661.008024
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
3.5
14.1
9.1
21
16
41.5
46,5
10,5
6.2
88,,2
84,3
223,1
74,9
0.3500
Yes
82057000
4059245520442
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청