Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0061 - Toggle clamps vertical with flat foot and full holding arm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05725_asmtab.prj},{NB=K0061.0300GESCHLOSSEN},{OH1=105.0},{OH2=0.0},{OHOA=160.0},{OG1=65.0},{OG2=0.0},{OGOA=90.0},{A=25.0},{A1=43},{A2=9.0},{A3=19.0},{B=34.5},{B1=51},{B3=6},{C=34},{C1=19.0},{C3=17.5},{D=8.0},{D1=8.3},{E=24},{H=186},{L=143.0},{L1=100},{HANDKRAFT=130},{F1=2000},{F2=3700},{F3=900},{F4=1850},{GEW=0.5162},{EAN=4059245034642},{TYP=2.0},{TYP1=2.0},{TYP2=3.0},{TYP3=1.0},{TYP4=1.0},{VERS=6.0},{NDM=8.0},{SW=13.0},{W3=105.000},{W4=0.000},{BESTKIPP=K0061.0300},{BESTBW=-},{PASSKG=K0100.28},{M=M8x60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{W=65},{W1=0},{W2=90},{XPOS='GESCHLOSSEN','Haltearm geschlossen','POSITION_1','Anschlagstift Position 1'},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH1
opening angle of holding arm, position 1
[mm]
OH2
opening angle of holding arm, position 2
[mm]
OHOA
opening angle of holding arm without stop
[mm]
OG1
opening angle of handle, position 1
[mm]
OG2
opening angle of handle, position 2
[mm]
OGOA
opening angle of handle without stop
[mm]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
distance
[mm]
A1
Length
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C3
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
E
distance
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
HANDKRAFT
hand force
[mm]
F1
Holding force
[mm]
F2
Holding force
[mm]
F3
Clamping force
[mm]
F4
Holding force
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
FILTER
Filter
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0061.0250
K0061.0250
95.0
125.0
160.0
70.0
85.0
100.0
K0100.28
19.0
35
8.0
0.0
32.0
47
6
31
17.5
17.5
7.1
8.3
24
175
112.0
77
M8x60
190
1000
2800
900
1700
0.4314
Yes
82057000
4059245034635
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0061.0300
K0061.0300
105.0
0.0
160.0
65.0
0.0
90.0
K0100.28
25.0
43
9.0
19.0
34.5
51
6
34
19.0
17.5
8.0
8.3
24
186
143.0
100
M8x60
130
2000
3700
900
1850
0.5162
Yes
82057000
4059245034642
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0061.0350
K0061.0350
90.0
120.0
180.0
70.0
80.0
110.0
K0100.30
32.0
50
9.0
0.0
45.0
64
8
42
22.0
22.0
8.3
10.3
30
220
149.0
99
M10x80
230
2200
4500
1400
3000
0.9144
Yes
82057000
4059245034659
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0061.0450
K0061.0450
90.0
125.0
180.0
70.0
85.0
110.0
K0100.34
32.0
53
10.0
0.0
45.0
64
10
51
25.0
26.0
8.7
12.3
32
228
180.0
127
M12x100
260
3200
7000
1400
3000
1.4220
Yes
82057000
4059245034666
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0061.0550
K0061.0550
90.0
120.0
180.0
65.0
80.0
110.0
K0100.35
51.0
76
12.5
0.0
70.0
95
10
84
32.0
32.0
12.3
16.3
35
312
236.0
160
M16x150
290
3000
8000
1800
3900
2.5240
Yes
82057000
4059245034673
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청