Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0058 - Toggle clamps vertical with flat foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05715_asmtab.prj},{NB=K0058.0300GESCHLOSSEN_6},{OH1=105},{OH2=0},{OHOA=160},{OG1=65},{OG2=0},{OGOA=90},{A=25.0},{A1=43},{A2=9.0},{A3=19.0},{B=34.5},{B1=51},{B3=8.8},{B4=0.0},{C=34},{C1=19.0},{D=8.0},{H=186},{L=143},{L1=100},{HANDKRAFT=130},{F1=2000},{F2=3700},{F3=900},{F4=1850},{GEW=0.5102},{EAN=4059245034499},{TYP=2.0},{TYP1=2.0},{TYP2=3.0},{TYP3=1.0},{TYP4=1.0},{VERS=6.0},{NDM=8.0},{SW=13.0},{W3=105.000},{W4=0.000},{BESTKIPP=K0058.0300},{AUSF=Stahl},{BESTBW=-},{PASSKG=K0100.28},{M=M8x60},{BS=Infotext},{BM=-},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{W=65},{W1=0},{W2=90},{XPOS='GESCHLOSSEN','Haltearm geschlossen','POSITION_1','Anschlagstift Position 1'},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
OH1
Opening angle of holding arm, position 1
[mm]
OH2
opening angle of holding arm, position 2
[mm]
OHOA
opening angle of holding arm without stop
[mm]
OG1
opening angle of handle, position 1
[mm]
OG2
opening angle of handle, position 2
[mm]
OGOA
opening angle of handle without stop
[mm]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
distance
[mm]
A1
Length
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B3
width
[mm]
B4
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
HANDKRAFT
hand force
[mm]
F1
Holding force
[mm]
F2
Holding force
[mm]
F3
Clamping force
[mm]
F4
Clamping force
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0058.0075
K0058.0075
Steel
130
0
160
90
0
100
K0100.16
16.0
26
5.0
0.0
24.0
34
5.5
0.0
16
9.0
4.4
98
57
31
M5x35
80
700
1100
500
750
0.0957
Yes
82057000
4059245034413
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0100
K0058.0100
Steel
95
0
185
65
0
105
K0100.16
19.0
28
6.0
14.0
24.0
34
5.5
17.5
22
9.5
4.8
103
67
39
M5x35
80
700
1000
500
800
0.1241
Yes
82057000
4059245034437
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0150
K0058.0150
Steel
95
0
185
75
0
110
K0100.19
12.7
27
7.0
0.0
27.0
38
6.4
0.0
23
11.0
5.1
125
70
43
M6x50
120
1350
1650
800
1050
0.2036
Yes
82057000
4059245034444
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0200
K0058.0200
Steel
105
0
175
70
0
95
K0100.22
19.0
35
8.0
12.7
27.0
42
6.3
25.0
29
12.7
5.5
135
79
44
M6x50
100
1000
2200
950
1350
0.2360
Yes
82057000
4059245034468
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0250
K0058.0250
Steel
95
125
160
70
85
100
K0100.28
19.0
35
8.0
0.0
32.0
47
8.8
0.0
32
17.5
7.1
175
110
75
M8x60
190
1000
2800
900
1700
0.4246
Yes
82057000
4059245034475
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0300
K0058.0300
Steel
105
0
160
65
0
90
K0100.28
25.0
43
9.0
19.0
34.5
51
8.8
0.0
34
19.0
8.0
186
143
100
M8x60
130
2000
3700
900
1850
0.5102
Yes
82057000
4059245034499
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0350
K0058.0350
Steel
90
120
180
70
80
110
K0100.30
32.0
50
9.0
0.0
45.0
64
10.6
0.0
43
22.0
8.3
220
145
95
M10x80
230
2200
4500
1400
3000
0.9145
Yes
82057000
4059245034505
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0450
K0058.0450
Steel
90
125
180
70
85
110
K0100.34
32.0
53
10.0
0.0
45.0
64
12.7
0.0
51
25.0
8.7
228
175
122
M12x100
260
3200
7000
1400
3000
1.4010
Yes
82057000
4059245034512
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0550
K0058.0550
Steel
90
120
180
65
80
110
K0100.35
51.0
76
12.5
0.0
70.0
95
16.5
0.0
82
32.0
12.3
312
230
154
M16x150
290
3000
8000
1800
3900
2.4680
Yes
82057000
4059245034529
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0075N
K0058.0075N
Stainless steel
130
0
160
90
0
100
K0100.16
16.0
26
5.0
0.0
24.0
34
5.5
0.0
16
9.0
4.4
98
57
31
M5x35
80
700
1100
500
750
0.0943
Yes
82057000
4059245034420
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0150N
K0058.0150N
Stainless steel
95
0
185
75
0
110
K0100.19
12.7
27
7.0
0.0
27.0
38
6.4
0.0
23
11.0
5.1
125
70
43
M6x50
120
1350
1650
800
1050
0.1990
Yes
82057000
4059245034451
31.12.2099
98% Warenverfügbarkeit. N...
K0058.0250N
K0058.0250N
Stainless steel
95
125
160
70
85
100
K0100.28
19.0
35
8.0
0.0
32.0
45
8.8
0.0
32
17.5
7.1
175
110
75
M8x60
190
1000
2800
900
1700
0.4174
Yes
82057000
4059245034482
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청