Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1181 - Spring hinges aluminium profile tension spring hinges, 1.3 Nm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27908_asmtab.prj},{NB=K1181.556700},{BESTKIPP=K1181.55670},{MATERIAL=Aluminium},{AUSF=Feder öffnend},{FARBE=farblos},{W=0},{A=55},{A1=38},{B=67},{B1=48},{D=6.3},{D1=18},{S=4.5},{F1=5000},{F2=4200},{GEW=0.0680},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=4059245590247},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1},{TYP1=2},{PPATH=27908_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
S
thickness
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1181.556701
K1181.556701
Aluminium
spring open
black
55
38
67
48
6.3
18
4.5
5000
4200
0.0647
Yes
83021090
4059245268221
31.12.2099
98% Warenverfügbarkeit. N...
K1181.55670
K1181.55670
Aluminium
spring open
colourless
55
38
67
48
6.3
18
4.5
5000
4200
0.0680
Yes
83021090
4059245590247
31.12.2099
98% Warenverfügbarkeit. N...
K1181.556711
K1181.556711
Aluminium
spring closed
black
55
38
67
48
6.3
18
4.5
5000
4200
0.0671
Yes
83021090
4059245268238
31.12.2099
98% Warenverfügbarkeit. N...
K1181.55671
K1181.55671
Aluminium
spring closed
colourless
55
38
67
48
6.3
18
4.5
5000
4200
0.0670
Yes
83021090
4059245590254
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청