Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1084 - Hinges stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27875_asmtab.prj},{NB=K1084.0630181810},{BESTKIPP=K1084.063018181},{MATERIAL=Edelstahl},{W=0},{A=59},{A1=17.5},{A2=17.5},{A3=29.5},{A4=29.5},{B=48},{F1=0.800},{F2=0.575},{GEW=0.1604},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245219452},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=240.000},{PPATH=27875_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
F1
F1 max. kN
[kN]
F2
F2 max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1084.062615151
K1084.062615151
Stainless steel
52
15.0
15.0
26.0
26.0
48
0.700
0.560
0.1358
Yes
83021090
4059245219445
31.12.2099
98% Warenverfügbarkeit. N...
K1084.063018181
K1084.063018181
Stainless steel
59
17.5
17.5
29.5
29.5
48
0.800
0.575
0.1604
Yes
83021090
4059245219452
31.12.2099
98% Warenverfügbarkeit. N...
K1084.064023231
K1084.064023231
Stainless steel
77
22.5
22.5
38.5
38.5
48
0.900
0.675
0.2000
Yes
83021090
4059245219469
31.12.2099
98% Warenverfügbarkeit. N...
K1084.064525251
K1084.064525251
Stainless steel
85
25.0
25.0
42.5
42.5
48
0.900
0.675
0.2183
Yes
83021090
4059245219476
31.12.2099
98% Warenverfügbarkeit. N...
K1084.066033331
K1084.066033331
Stainless steel
113
32.5
32.5
56.5
56.5
48
0.900
0.260
0.2762
Yes
83021090
4059245219483
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청