Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1897 - Hinges die-cast zinc
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27868-10_asmtab.prj},{NB=K1897.0606305021_0},{BESTKIPP=K1897.0606305021},{MATERIAL=Zink},{FORM=A},{W=0},{A=63},{A1=15.0},{A2=28.0},{A3=25},{A4=38},{A5=},{A6=},{B=50},{B1=30},{D1=6.3},{S=6},{H=11.5},{F1=4400},{F2=850},{GEW=0.1062},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245816989},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1.000},{XW=90.0},{PPATH=27868-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
[mm]
A
total length
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
A5
Distance
[mm]
A6
Distance
[mm]
B
total width
[mm]
B1
Distance
[mm]
D1
Diameter
[mm]
S
height
[mm]
H
total height
[mm]
F1
load-bearing capacity
[N]
F2
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
XW
Diameter
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1897.0504004011
K1897.0504004011
Zinc
A
40
12.5
12.5
20
20
40
25
5.3
5
9.0
3650
2000
0.0460
Yes
83021090
4059245816910
0.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0504004021
K1897.0504004021
Zinc
A
40
12.5
12.5
20
20
40
25
5.3
5
9.0
3650
2000
0.0459
Yes
83021090
4059245816927
0.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0605005011
K1897.0605005011
Zinc
A
50
15.0
15.0
25
25
50
30
6.3
6
11.5
3650
2000
0.0890
Yes
83021090
4059245816934
0.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0605005021
K1897.0605005021
Zinc
A
50
15.0
15.0
25
25
50
30
6.3
6
11.5
3650
2000
0.0890
Yes
83021090
4059245816941
0.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0607605011
K1897.0607605011
Zinc
A
76
28.0
28.0
38
38
50
30
6.3
6
11.5
3650
900
0.1264
Yes
83021090
4059245816958
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0607605021
K1897.0607605021
Zinc
A
76
28.0
28.0
38
38
50
30
6.3
6
11.5
3650
900
0.1250
Yes
83021090
4059245816965
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0606305011
K1897.0606305011
Zinc
A
63
15.0
28.0
25
38
50
30
6.3
6
11.5
4400
850
0.1075
Yes
83021090
4059245816972
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0606305021
K1897.0606305021
Zinc
A
63
15.0
28.0
25
38
50
30
6.3
6
11.5
4400
850
0.1062
Yes
83021090
4059245816989
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0806006011
K1897.0806006011
Zinc
A
60
18.0
18.0
30
30
60
36
8.4
8
15.0
4500
4500
0.1630
Yes
83021090
4059245816996
0.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0806006021
K1897.0806006021
Zinc
A
60
18.0
18.0
30
30
60
36
8.4
8
15.0
4500
4500
0.1630
Yes
83021090
4059245817009
0.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0607606021
K1897.0607606021
Zinc
A
76
28.0
28.0
38
38
60
36
6.5
8
15.0
3650
2000
0.1400
Yes
83021090
4059245817016
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0607606012
K1897.0607606012
Zinc
B
76
28.0
21.0
38
38
18
18
60
36
6.5
8
15.0
4500
4500
0.1966
Yes
83021090
4059245817023
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0607606022
K1897.0607606022
Zinc
B
76
28.0
21.0
38
38
18
18
60
36
6.5
8
15.0
4500
4500
0.1952
Yes
83021090
4059245817030
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0809006011
K1897.0809006011
Zinc
A
90
18.0
45.0
30
60
60
36
8.4
8
15.0
5500
2500
0.2000
Yes
83021090
4059245817047
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0809006021
K1897.0809006021
Zinc
A
90
18.0
45.0
30
60
60
36
8.4
8
15.0
5500
2500
0.2000
Yes
83021090
4059245817054
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0812006011
K1897.0812006011
Zinc
A
120
45.0
45.0
60
60
60
36
8.4
8
15.0
5500
1300
0.2932
Yes
83021090
4059245817061
90.0
31.12.2099
98% Warenverfügbarkeit. N...
K1897.0812006021
K1897.0812006021
Zinc
A
120
45.0
45.0
60
60
60
36
8.4
8
15.0
5500
1300
0.3130
Yes
83021090
4059245817078
90.0
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청