Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1046 - Angle sets Type B
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Zubehör für Aluminiumprofile
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/zub_f_aluminiumprofile/10252_asmtab.prj},{NB=K1046.104545},{BESTKIPP=K1046.104545},{TYP=B},{NUTB=10},{AUSF=45x45},{A=35.0},{A1=18.5},{A2=-},{A3=-},{A4=35.0},{A5=44.5},{B=42},{B1=-},{D=9.0},{H=41},{H1=50.5},{L=41},{N=10},{T=9.5},{INFO=},{GEW=0.1229},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245218493},{FILTER=KIPP,NORELEM,KIPP_USA},{BESTSCHRAUBE=07094-1008030X25},{TYP1=2.000},{XA=25},{PPATH=10252_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
AUSF
version
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
B
width
[mm]
B1
width
[mm]
D
width
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
L
Läge
[mm]
N
width
ⁿ/ₐ
T
width
[mm]
INFO
Technical Information
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1046.083030
K1046.083030
B
8
30x30
22.0
9.5
-
-
23.0
29.0
28
-
6.4
27
30.0
27
8
6.0
0.0422
Yes
84662080
4059245327461
31.12.2099
98% availability of produ...
K1046.083060
K1046.083060
B
8
30x60
51.0
11.0
23
11
44.0
49.0
28
-
6.4
57
61.0
57
8
5.5
0.1061
Yes
84662080
4059245327478
31.12.2099
98% availability of produ...
K1046.104040
K1046.104040
B
10
40x40
29.5
20.5
-
-
29.5
36.5
38
-
9.0
36
41.5
36
10
5.5
0.1386
Yes
84662080
4059245218479
31.12.2099
98% availability of produ...
K1046.104545
K1046.104545
B
10
45x45
35.0
18.5
-
-
35.0
44.5
42
-
9.0
41
50.5
41
10
9.5
0.1229
Yes
84662080
4059245218493
31.12.2099
98% availability of produ...
K1046.104080
K1046.104080
B
10
40x80
68.0
20.0
35
23
59.0
64.0
38
-
9.0
76
80.0
76
10
8.5
0.2443
Yes
84662080
4059245218486
31.12.2099
98% availability of produ...
K1046.104590
K1046.104590
B
10
45x90
79.0
22.0
39,5
23
67.0
72.0
43
-
9.0
86
90.0
86
10
9.5
0.2938
Yes
84662080
4059245218509
31.12.2099
98% availability of produ...
K1046.108080
K1046.108080
B
10
80x80
68.5
20.0
35
20
58.5
65.0
74
40
9.0
76
82.5
76
10
8.0
0.4564
Yes
84662080
4059245218516
31.12.2099
98% availability of produ...
K1046.109090
K1046.109090
B
10
90x90
78.5
21.0
39
22
67.0
75.0
88
45
10.0
86
94.5
86
10
10.0
0.5939
Yes
84662080
4059245218523
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청