Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0499 - Linear actuator connector clamps, stainless steel, base
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29135_1.prj},{NB=K0499.130},{TYP=30},{B=60},{C=60},{D=7.0},{L=50},{M1=40},{M2=40},{M3=40},{M4=45},{GEW=0.2890},{EAN=4059245494613},{TYP1=2.0},{SCHL=30.0},{XA=7.0},{XB=29.0},{XC=37.4},{XD=22.5},{XE=18.0},{XF=20.0},{XG=10.0},{XH=17.5},{XI=22.0},{XJ=4.5},{XK=20.0},{XL=22.5},{XM=20.0},{XN=8.0},{XO=6.0},{XP=38.0},{XQ=15.5},{XR=13.0},{XS=28.0},{XT=29.0},{XU=15.0},{XV=1.5},{XW=9.0},{XX=40.000},{XY=42.000},{XZ=42.000},{XA1=45.000},{BESTKIPP=K0499.130},{V1=M8x30},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{GEWINDE=M 8x30},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
B
Breite Platte
[mm]
C
Breite Platte
[mm]
D
borehole
[mm]
L
total length
[mm]
M2
distance
[mm]
M3
distance
[mm]
V1
Schraubentyp
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0499.130
K0499.130
30
60
60
7.0
50
40
40
M8x30
0.2890
Yes
84798994
4059245494613
31.12.2099
98% Warenverfügbarkeit. N...
K0499.140
K0499.140
40
80
80
9.0
60
60
60
M10x35
0.5790
Yes
84798994
4059245494620
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청