Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0486 - Tube clamps, swivel half aluminium, with sunken teeth
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29028_1.prj},{NB=K0486.518},{A=18.1},{C=10.5},{D=7.5},{E=30},{FX=0},{G=26},{H=27},{K=56.0},{L=64.5},{N=0.0},{P=21.0},{F=2.0},{MB=38.0},{MY=15.0},{GEW=0.0520},{EAN=4059245587377},{TX=6.0},{TX1=22.0},{SCHLBR=6.0},{DBO=0.0},{ST=0.0},{SW=5.0},{RA=14.0},{RA1=20.0},{ABST=1.3},{RA2=0.0},{BROE=0.0},{HOE=0.0},{LFL=0.0},{VZD1=0.0},{VZD2=0.0},{VZL=0.0},{ZZ=1.00},{NDM=0.0},{XA=21.5},{XB=8.5},{XC=26.0},{XD=12.3},{XE=21.0},{XF=1.00},{XG=3.0},{XH=12.4},{XI=6.7},{XJ=10.5},{XK=16.0},{XL=24.5},{XM=8.0},{XN=10.5},{XO=5.0},{XP=12.1},{XR=10.0},{BESTKIPP=K0486.518},{S=M06},{T=0},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=76090000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
C
width
[mm]
D
borehole diameter
[mm]
E
total width
[mm]
G
external diameter
[mm]
H
distance
[mm]
K
distance
[mm]
L
total length
[mm]
P
width of clamp hub
[mm]
S
screw type
[mm]
F
[kN]
MB
[Nm]
MY
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0486.512
K0486.512
12.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0620
Yes
76090000
4059245587346
31.12.2099
98% Warenverfügbarkeit. N...
K0486.514
K0486.514
14.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0572
Yes
76090000
4059245587353
31.12.2099
98% Warenverfügbarkeit. N...
K0486.516
K0486.516
16.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0560
Yes
76090000
4059245587360
31.12.2099
98% Warenverfügbarkeit. N...
K0486.518
K0486.518
18.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0520
Yes
76090000
4059245587377
31.12.2099
98% Warenverfügbarkeit. N...
K0486.520
K0486.520
20.0
16.0
9.0
40
40
43
85.0
93.0
33.0
M08
6.0
133.0
85.0
0.1690
Yes
76090000
4059245587384
31.12.2099
98% Warenverfügbarkeit. N...
K0486.525
K0486.525
25.1
16.0
9.0
40
40
43
85.0
93.0
33.0
M08
6.0
133.0
85.0
0.1500
Yes
76090000
4059245587391
31.12.2099
98% Warenverfügbarkeit. N...
K0486.530
K0486.530
30.1
16.0
9.0
40
40
43
85.0
93.0
33.0
M08
6.0
133.0
85.0
0.1310
Yes
76090000
4059245587407
31.12.2099
98% Warenverfügbarkeit. N...
K0486.540
K0486.540
40.2
22.0
11.0
56
56
60
116.0
128.0
48.0
M10
5.0
264.0
138.0
0.3660
Yes
76090000
4059245587414
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청