Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0479 - Tube clamps flange, aluminium
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29014_1.prj},{NB=K0479.530},{B=6.5},{C=30},{D=40},{E=40},{F=50},{G=55},{H=53},{K=53.0},{L=63},{M=78},{N=7},{O=0},{P=33},{R=0},{U=60},{GEW=0.1625},{EAN=4059245194063},{TYP=2},{SCHLBR=4.0},{ST=8.0},{RKA=10.0},{RK=40.0},{DBO=8.5},{SW=13.0},{DLOGO=15.0},{TLOGO=1.5},{X=16.0},{BB=20.0},{RF=9.0},{ZZ=6.90},{KH=19.50},{NDM=8.0},{XA=13.0},{XB=8.0},{XC=25.0},{XD=6.0},{XE=4.0},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XJ=11.6},{XK=13.0},{AX=30.100},{BESTKIPP=K0479.530},{LOCHBILD=1},{A=30.1},{S=M 8 x 25},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
A
clamping diameter
[mm]
B
borehole diameter
[mm]
C
distance of clamping hole
[mm]
D
external diameter
[mm]
E
Length
[mm]
F
height
[mm]
G
width of foot plate
[mm]
H
borehole distance
[mm]
K
distance of screw
[mm]
L
total length
[mm]
M
total length of foot plate
[mm]
N
height of foot plate
[mm]
O
distance
[mm]
P
width of clamp hub
[mm]
R
distance
[mm]
S
screw type
[mm]
U
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0479.512
K0479.512
1
12.1
5.5
18
25
35
31
35
38
32.5
41
50
5
0
23
0
M 6 x 20
40
0.0741
Yes
76090000
4059245193950
31.12.2099
98% Warenverfügbarkeit. N...
K0479.514
K0479.514
2
14.1
5.5
18
25
35
31
35
0
32.5
41
50
5
0
23
0
M 6 x 20
40
0.0692
Yes
76090000
4059245193967
31.12.2099
98% Warenverfügbarkeit. N...
K0479.515
K0479.515
2
15.1
5.5
18
25
35
31
35
0
32.5
41
50
5
0
23
0
M 6 x 20
40
0.0655
Yes
76090000
4059245193974
31.12.2099
98% Warenverfügbarkeit. N...
K0479.516
K0479.516
1
16.1
5.5
18
25
35
31
35
38
32.5
41
50
5
0
23
0
M 6 x 20
40
0.0669
Yes
76090000
4059245193981
31.12.2099
98% Warenverfügbarkeit. N...
K0479.518
K0479.518
2
18.1
5.5
18
25
35
31
35
0
32.5
41
50
5
0
23
0
M 6 x 20
40
0.0603
Yes
76090000
4059245193998
31.12.2099
98% Warenverfügbarkeit. N...
K0479.520
K0479.520
1
20.1
6.5
30
40
40
50
55
53
53.0
63
78
7
0
33
0
M 8 x 25
60
0.1967
Yes
76090000
4059245194001
31.12.2099
98% Warenverfügbarkeit. N...
K0479.525
K0479.525
1
25.1
6.5
30
40
40
50
55
53
53.0
63
78
7
0
33
0
M 8 x 25
60
0.1793
Yes
76090000
4059245194056
31.12.2099
98% Warenverfügbarkeit. N...
K0479.530
K0479.530
1
30.1
6.5
30
40
40
50
55
53
53.0
63
78
7
0
33
0
M 8 x 25
60
0.1625
Yes
76090000
4059245194063
31.12.2099
98% Warenverfügbarkeit. N...
K0479.540
K0479.540
3
40.17
8.5
42
56
60
70
80
80
74.0
87
105
10
60
40
52
M 10 x 30
82
0.4190
Yes
76090000
4059245194070
31.12.2099
98% Warenverfügbarkeit. N...
K0479.550
K0479.550
3
50.22
10.5
50
66
65
83
90
98
85.0
98
128
14
62
45
60
M 10 x 35
100
0.6533
Yes
76090000
4059245194087
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5CP
K0479.5CP
1
0.5"
5.5
18
25
35
31
35
38
32.5
41
50
5
0
23
0
M 6 x 20
40
0.0699
Yes
76090000
4059245431120
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5CR
K0479.5CR
2
0.75"
5.5
18
25
35
31
35
0
32.5
41
50
5
0
23
0
M 6 x 20
40
0.0558
Yes
76090000
4059245431137
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5CS
K0479.5CS
1
1"
6.5
30
40
40
50
55
53
53.0
63
78
7
0
33
0
M 8 x 25
60
0.1749
Yes
76090000
4059245431144
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5CT
K0479.5CT
1
1.25"
6.5
30
40
40
50
55
53
53.0
63
78
7
0
33
0
M 8 x 25
60
0.1590
Yes
76090000
4059245431151
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5D2
K0479.5D2
3
1.5"
10.5
50
66
65
83
90
98
85.0
98
128
14
62
45
60
M 10 x 35
100
0.4399
Yes
76090000
4059245431168
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5D4
K0479.5D4
3
2"
8.5
42
56
60
70
80
80
74.0
87
105
10
60
40
52
M 10 x 30
82
0.6253
Yes
76090000
4059245431175
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청