Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0136 - Clamping joints
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Machine and fixture component accessories
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/zubehoer_f_maschinenelemente/31156_asmtab.prj},{NB=K0136.1010_1},{BESTKIPP=K0136.1010},{GR=3},{D=10},{D1=10},{D2=18},{D3=14},{H=60.6},{H1=20},{H2=15},{H3=18},{H4=25.6},{H5=24.0},{L=50},{L1=22.0},{L2=14.5},{GEW=0.0580},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245196265},{GEWINDE=M 6},{TAB=2.000},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=31156_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
L
width
[mm]
L1
distance
[mm]
L2
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0136.0606
K0136.0606
1
6
6
14
12
43.6
15
9
14
19.6
18.0
38
13.0
8.5
0.0326
Yes
84662080
4059245196241
31.12.2099
98% Warenverfügbarkeit. N...
K0136.0808
K0136.0808
2
8
8
16
14
54.6
17
12
16
25.6
24.0
50
18.0
12.0
0.0447
Yes
84662080
4059245196258
31.12.2099
98% Warenverfügbarkeit. N...
K0136.1010
K0136.1010
3
10
10
18
14
60.6
20
15
18
25.6
24.0
50
22.0
14.5
0.0580
Yes
84662080
4059245196265
31.12.2099
98% Warenverfügbarkeit. N...
K0136.1212
K0136.1212
4
12
12
20
21
77.2
23
17
20
37.2
35.6
75
24.0
15.5
0.1090
Yes
84662080
4059245196272
31.12.2099
98% Warenverfügbarkeit. N...
K0136.1616
K0136.1616
5
16
16
25
21
90.2
31
22
25
37.2
35.6
75
29.5
18.5
0.1499
Yes
84662080
4059245196289
31.12.2099
98% Warenverfügbarkeit. N...
K0136.2020
K0136.2020
6
20
20
30
21
98.2
36
25
30
37.2
35.6
75
30.0
17.5
0.2068
Yes
84662080
4059245196296
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청