Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1028 - T-nuts
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Connector for profiles and profile systems
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/verbinder_f_profile/07090.prj},{NB=K1028.1005017},{BESTKIPP=K1028.1005017},{TYP=-},{NUTB=10},{D=M5},{N=9.7},{B=9.7},{H=1.5},{H1=5.8},{H2=1.5},{L1=19},{GEW=0.0066},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059245132959},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5.0},{XA=2.000},{XB=6.000},{XC=5.000},{XD=0.500},{XE=0.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
[mm]
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
D
Internal thread
[mm]
N
width
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
ⁿ/ₐ
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1028.0804015
K1028.0804015
B
8
M4
7.7
7.7
1.5
4.5
1.5
16
0.0039
Yes
73181600
4059245132928
31.12.2099
98% Warenverfügbarkeit. N...
K1028.0805015
K1028.0805015
B
8
M5
7.7
7.7
1.5
4.5
1.5
16
0.0035
Yes
73181600
4059245132935
31.12.2099
98% Warenverfügbarkeit. N...
K1028.0806015
K1028.0806015
B
8
M6
7.7
7.7
1.5
4.5
1.5
16
0.0032
Yes
73181600
4059245132942
31.12.2099
98% Warenverfügbarkeit. N...
K1028.1004030
K1028.1004030
B
10
M4
9.7
9.7
3.0
5.8
3.0
19
0.0080
Yes
73181600
4059245217823
31.12.2099
98% Warenverfügbarkeit. N...
K1028.1005017
K1028.1005017
-
10
M5
9.7
9.7
1.5
5.8
1.5
19
0.0066
Yes
73181600
4059245132959
31.12.2099
98% Warenverfügbarkeit. N...
K1028.1005030
K1028.1005030
B
10
M5
9.7
9.7
3.0
5.8
3.0
19
0.0075
Yes
73181600
4059245132966
31.12.2099
98% Warenverfügbarkeit. N...
K1028.1006017
K1028.1006017
-
10
M6
9.7
9.7
1.5
5.8
1.5
19
0.0061
Yes
73181600
4059245132973
31.12.2099
98% Warenverfügbarkeit. N...
K1028.1006030
K1028.1006030
B
10
M6
9.7
9.7
3.0
5.8
3.0
19
0.0070
Yes
73181600
4059245132980
31.12.2099
98% Warenverfügbarkeit. N...
K1028.1008017
K1028.1008017
-
10
M8
9.7
9.7
1.5
5.8
1.5
19
0.0052
Yes
73181600
4059245132997
31.12.2099
98% Warenverfügbarkeit. N...
K1028.1008030
K1028.1008030
B
10
M8
9.7
9.7
3.0
5.8
3.0
19
0.0058
Yes
73181600
4059245133000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청