Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2061 - Locking plate steel DIN 70952
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/07590-06.prj},{NB=K2061.035},{BESTKIPP=K2061.035},{MATERIAL=Stahl},{OFG=blank},{B=6},{D=35},{D1=53},{D2=43},{E=7},{F=33.9},{H=7},{S=1.20},{PAS=K2059.035/K2059.35},{GEW=0.0060},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059245832835},{FILTER=KIPP,KIPP_USA,},{NDM=10.000},{ST=1.000},{XA=10.00000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Materials
ⁿ/ₐ
OFG
Surface finish
[mm]
B
diameter
[mm]
D
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
E
width
[mm]
F
width
[mm]
H
height
[mm]
S
width
[mm]
PAS
Suitable for
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2061.010
K2061.010
Steel
bright
4
10
22
16
4
8.9
3
1.00
K2059.010/K2059.10
0.0014
Yes
73181600
4059245832712
31.12.2099
98% Warenverfügbarkeit. N...
K2061.012
K2061.012
Steel
bright
4
12
24
18
4
10.9
3
1.00
K2059.012/K2059.12
0.0015
Yes
73181600
4059245832729
31.12.2099
98% Warenverfügbarkeit. N...
K2061.014
K2061.014
Steel
bright
4
14
26
20
5
12.9
3
1.00
K2059.014/K2059.14
0.0015
Yes
73181600
4059245832736
31.12.2099
98% Warenverfügbarkeit. N...
K2061.016
K2061.016
Steel
bright
5
16
29
23
5
14.0
3
1.00
K2059.016/K2059.16
0.0021
Yes
73181600
4059245832743
31.12.2099
98% Warenverfügbarkeit. N...
K2061.018
K2061.018
Steel
bright
5
18
33
25
5
16.9
4
1.00
K2059.018/K2059.18
0.0024
Yes
73181600
4059245832750
31.12.2099
98% Warenverfügbarkeit. N...
K2061.020
K2061.020
Steel
bright
5
20
35
27
5
18.9
4
1.00
K2059.020/K2059.20
0.0026
Yes
73181600
4059245832767
31.12.2099
98% Warenverfügbarkeit. N...
K2061.022
K2061.022
Steel
bright
6
22
38
30
6
20.9
4
1.00
K2059.022/K2059.22
0.0032
Yes
73181600
4059245832774
31.12.2099
98% Warenverfügbarkeit. N...
K2061.024
K2061.024
Steel
bright
6
24
40
32
6
22.9
5
1.20
K2059.024/K2059.24
0.0034
Yes
73181600
4059245832781
31.12.2099
98% Warenverfügbarkeit. N...
K2061.026
K2061.026
Steel
bright
6
26
44
34
6
24.9
5
1.20
K2059.026/K2059.26
0.0038
Yes
73181600
4059245832798
31.12.2099
98% Warenverfügbarkeit. N...
K2061.028
K2061.028
Steel
bright
6
28
46
36
7
26.9
5
1.20
K2059.028/K2059.28
0.0053
Yes
73181600
4059245832804
31.12.2099
98% Warenverfügbarkeit. N...
K2061.030
K2061.030
Steel
bright
6
30
48
38
7
28.9
6
1.20
K2059.030/K2059.30
0.0056
Yes
73181600
4059245832811
31.12.2099
98% Warenverfügbarkeit. N...
K2061.032
K2061.032
Steel
bright
6
32
51
41
7
30.9
7
1.20
K2059.032/K2059.32
0.0063
Yes
73181600
4059245832828
31.12.2099
98% Warenverfügbarkeit. N...
K2061.035
K2061.035
Steel
bright
6
35
53
43
7
33.9
7
1.20
K2059.035/K2059.35
0.0060
Yes
73181600
4059245832835
31.12.2099
98% Warenverfügbarkeit. N...
K2061.038
K2061.038
Steel
bright
6
38
57
47
8
36.6
7
1.20
K2059.038/K2059.38
0.0069
Yes
73181600
4059245832842
31.12.2099
98% Warenverfügbarkeit. N...
K2061.040
K2061.040
Steel
bright
6
40
59
49
8
38.9
7
1.20
K2059.040/K2059.40
0.0072
Yes
73181600
4059245832859
31.12.2099
98% Warenverfügbarkeit. N...
K2061.042
K2061.042
Steel
bright
7
42
62
52
8
40.6
7
1.20
K2059.042/K2059.42
0.0083
Yes
73181600
4059245832866
31.12.2099
98% Warenverfügbarkeit. N...
K2061.045
K2061.045
Steel
bright
7
45
64
54
8
43.6
8
1.20
K2059.045/K2059.45
0.0080
Yes
73181600
4059245832873
31.12.2099
98% Warenverfügbarkeit. N...
K2061.048
K2061.048
Steel
bright
7
48
67
57
8
46.7
8
1.50
K2059.048/K2059.48
0.0100
Yes
73181600
4059245832880
31.12.2099
98% Warenverfügbarkeit. N...
K2061.050
K2061.050
Steel
bright
7
50
70
60
8
48.7
8
1.50
K2059.050/K2059.50
0.0106
Yes
73181600
4059245832897
31.12.2099
98% Warenverfügbarkeit. N...
K2061.052
K2061.052
Steel
bright
7
52
74
62
8
50.7
8
1.50
K2059.052/K2059.52
0.0122
Yes
73181600
4059245832903
31.12.2099
98% Warenverfügbarkeit. N...
K2061.055
K2061.055
Steel
bright
7
55
79
67
10
53.7
8
1.50
K2059.055/K2059.55
0.0130
Yes
73181600
4059245832910
31.12.2099
98% Warenverfügbarkeit. N...
K2061.060
K2061.060
Steel
bright
10
60
82
71
10
58.7
8
1.50
K2059.060/K2059.60
0.0156
Yes
73181600
4059245832927
31.12.2099
98% Warenverfügbarkeit. N...
K2061.065
K2061.065
Steel
bright
10
65
88
76
10
63.7
8
1.50
K2059.065/K2059.65
0.0166
Yes
73181600
4059245832934
31.12.2099
98% Warenverfügbarkeit. N...
K2061.070
K2061.070
Steel
bright
10
70
93
81
10
68.7
10
1.50
K2059.070/K2059.70
0.0175
Yes
73181600
4059245832941
31.12.2099
98% Warenverfügbarkeit. N...
K2061.075
K2061.075
Steel
bright
10
75
100
86
10
73.2
10
1.80
K2059.075/K2059.75
0.0238
Yes
73181600
4059245832958
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Ma...
MÄDLER
26.04.2024
07590-02 - Locking plate steel or stainless steel DIN 5406
norelem
30.05.2024
BN 846 - Tab washers for slotted round nuts DIN 70852 (DIN 70952 A), steel,...
Bossard Catalog
31.10.2023
07590-06 - Locking plate steel DIN 70952
norelem
10.06.2024
K2063 - Locking plate steel or stainless steel DIN 5406
KIPP
27.05.2024
K2061 - Locking plate steel DIN 70952
KIPP USA
11.06.2024
DIN 70852 - Slotted locknuts, flat design
Elesa+Ganter
21.06.2024
K2063 - Locking plate steel or stainless steel DIN 5406
KIPP USA
05.06.2024
JLNK, JLNSK - Nuts for Bearings - Stainless Steel /E/ Tooth Lock Washer Set
Misumi
03.06.2021
K2059 - Slotted round nuts, steel, DIN 70852
KIPP
27.05.2024
07590-03 - Locking plate steel DIN 462
norelem
10.06.2024
BAJLK,BAJLSK,BAJL,BAJLS - Bearing-Nuts for bearings/Toothed anti-loose wash...
SRD-FA
04.04.2023
ANL_002 - MB(L) lock washers
SKF
06.06.2024
BN 1235 - Slotted round nuts for hook spanners with polyamide insert (ELAST...
Bossard Catalog
12.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청