Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1894 - Elastomer dog couplings with grub screw
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23023-10_asmtab.prj},{NB=K1894.19920661415},{GR=19},{XF=60},{D1=14},{D2=15},{D1D2MIN=10},{D1D2MAX=24},{D4=40},{L=66},{L1=25},{L2=16},{L3=10.0},{NDM=5},{TM=0.04000},{NENNDM=12.0},{DM=24.0},{TSS=1090.0},{TSD=1815},{FSR=1120},{WVA=0.10},{WV=1.0},{DZ=12000},{ANZDM=6.0},{GEW=0.1870},{EAN=4059245689354},{XE=12.000},{BESTKIPP=K1894.19920661415},{FARBE=gelb},{C=1xM5},{KSH=92 Shore A},{WVR=+1,2 / -0,5},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23023-10_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
GR
ⁿ/ₐ
XF
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D1D2MIN
Diameter
[mm]
D1D2MAX
Diameter
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
C
ISO 4029
[mm]
NDM
nominal diameter
[mm]
TM
Trägheitsmoment
[(gm²)]
KSH
Kupplungsstern Härte
ⁿ/ₐ
NENNDM
Nenndrehmoment
[Nm]
DM
max. Drehmoment
[Nm]
TSS
Torisionssteife statisch
[(Nm/rad)]
TSD
Toristionssteife dynamisch
[(Nm/rad)]
FSR
Federsteifigkeit radial
[N/mm]
WVA
max. Wellenversatz radial
[mm]
WVR
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[1/min]
ANZDM
Anziehdrehmoment der Schrauben
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1894.07800220404
K1894.07800220404
blau
7
0
4
4
4
7
14
22
7
8
3.5
2xM3
3
0.00018
80 Shore A
0.7
1.4
8.6
26
114
0.00
+0,6 / -0,3
1.1
34000
1.3
0.0065
Yes
84836040
4059245688395
31.12.2099
98% Warenverfügbarkeit. N...
K1894.07800220405
K1894.07800220405
blau
7
0
4
5
4
7
14
22
7
8
3.5
2xM3
3
0.00018
80 Shore A
0.7
1.4
8.6
26
114
0.00
+0,6 / -0,3
1.1
34000
1.3
0.0065
Yes
84836040
4059245688401
31.12.2099
98% Warenverfügbarkeit. N...
K1894.07800220406
K1894.07800220406
blau
7
0
4
6
4
7
14
22
7
8
3.5
2xM3
3
0.00018
80 Shore A
0.7
1.4
8.6
26
114
0.00
+0,6 / -0,3
1.1
34000
1.3
0.0065
Yes
84836040
4059245688418
31.12.2099
98% Warenverfügbarkeit. N...
K1894.07800220505
K1894.07800220505
blau
7
0
5
5
4
7
14
22
7
8
3.5
2xM3
3
0.00018
80 Shore A
0.7
1.4
8.6
26
114
0.00
+0,6 / -0,3
1.1
34000
1.3
0.0065
Yes
84836040
4059245688425
31.12.2099
98% Warenverfügbarkeit. N...
K1894.07800220506
K1894.07800220506
blau
7
0
5
6
4
7
14
22
7
8
3.5
2xM3
3
0.00018
80 Shore A
0.7
1.4
8.6
26
114
0.00
+0,6 / -0,3
1.1
34000
1.3
0.0065
Yes
84836040
4059245688432
31.12.2099
98% Warenverfügbarkeit. N...
K1894.07800220606
K1894.07800220606
blau
7
0
6
6
4
7
14
22
7
8
3.5
2xM3
3
0.00018
80 Shore A
0.7
1.4
8.6
26
114
0.00
+0,6 / -0,3
1.1
34000
1.3
0.0065
Yes
84836040
4059245688449
31.12.2099
98% Warenverfügbarkeit. N...
K1894.09800300606
K1894.09800300606
blau
9
0
6
6
6
9
20
30
10
10
5.0
2xM3
3
0.00105
80 Shore A
1.0
3.0
17.0
52
125
0.00
+0,8 / -0,4
1.1
24000
1.3
0.0220
Yes
84836040
4059245688456
31.12.2099
98% Warenverfügbarkeit. N...
K1894.09800300608
K1894.09800300608
blau
9
0
6
8
6
9
20
30
10
10
5.0
2xM3
3
0.00105
80 Shore A
1.0
3.0
17.0
52
125
0.00
+0,8 / -0,4
1.1
24000
1.3
0.0220
Yes
84836040
4059245688463
31.12.2099
98% Warenverfügbarkeit. N...
K1894.09800300609
K1894.09800300609
blau
9
0
6
9
6
9
20
30
10
10
5.0
2xM3
3
0.00105
80 Shore A
1.0
3.0
17.0
52
125
0.00
+0,8 / -0,4
1.1
24000
1.3
0.0220
Yes
84836040
4059245688470
31.12.2099
98% Warenverfügbarkeit. N...
K1894.09800300808
K1894.09800300808
blau
9
0
8
8
6
9
20
30
10
10
5.0
2xM3
3
0.00105
80 Shore A
1.0
3.0
17.0
52
125
0.00
+0,8 / -0,4
1.1
24000
1.3
0.0220
Yes
84836040
4059245688487
31.12.2099
98% Warenverfügbarkeit. N...
K1894.09800300809
K1894.09800300809
blau
9
0
8
9
6
9
20
30
10
10
5.0
2xM3
3
0.00105
80 Shore A
1.0
3.0
17.0
52
125
0.00
+0,8 / -0,4
1.1
24000
1.3
0.0220
Yes
84836040
4059245688494
31.12.2099
98% Warenverfügbarkeit. N...
K1894.09800300909
K1894.09800300909
blau
9
0
9
9
8
9
20
30
10
10
5.0
2xM3
3
0.00105
80 Shore A
1.0
3.0
17.0
52
125
0.00
+0,8 / -0,4
1.1
24000
1.3
0.0220
Yes
84836040
4059245688500
31.12.2099
98% Warenverfügbarkeit. N...
K1894.12800340606
K1894.12800340606
blau
12
0
6
6
6
12
25
34
11
12
5.0
1xM4
4
0.00309
80 Shore A
3.0
6.0
84.0
252
274
0.00
+0,9 / -0,4
1.1
19500
3.0
0.0330
Yes
84836040
4059245688517
31.12.2099
98% Warenverfügbarkeit. N...
K1894.12800340608
K1894.12800340608
blau
12
0
6
8
6
12
25
34
11
12
5.0
1xM4
4
0.00309
80 Shore A
3.0
6.0
84.0
252
274
0.00
+0,9 / -0,4
1.1
19500
3.0
0.0330
Yes
84836040
4059245688524
31.12.2099
98% Warenverfügbarkeit. N...
K1894.12800340610
K1894.12800340610
blau
12
0
6
10
6
12
25
34
11
12
5.0
1xM4
4
0.00309
80 Shore A
3.0
6.0
84.0
252
274
0.00
+0,9 / -0,4
1.1
19500
3.0
0.0330
Yes
84836040
4059245688531
31.12.2099
98% Warenverfügbarkeit. N...
K1894.12800340808
K1894.12800340808
blau
12
0
8
8
6
12
25
34
11
12
5.0
1xM4
4
0.00309
80 Shore A
3.0
6.0
84.0
252
274
0.00
+0,9 / -0,4
1.1
19500
3.0
0.0330
Yes
84836040
4059245688548
31.12.2099
98% Warenverfügbarkeit. N...
K1894.12800340810
K1894.12800340810
blau
12
0
8
10
6
12
25
34
11
12
5.0
1xM4
4
0.00309
80 Shore A
3.0
6.0
84.0
252
274
0.00
+0,9 / -0,4
1.1
19500
3.0
0.0330
Yes
84836040
4059245688555
31.12.2099
98% Warenverfügbarkeit. N...
K1894.12800341010
K1894.12800341010
blau
12
0
10
10
6
12
25
34
11
12
5.0
1xM4
4
0.00309
80 Shore A
3.0
6.0
84.0
252
274
0.00
+0,9 / -0,4
1.1
19500
3.0
0.0330
Yes
84836040
4059245688562
31.12.2099
98% Warenverfügbarkeit. N...
K1894.14800350606
K1894.14800350606
blau
14
0
6
6
6
16
30
35
11
13
5.0
1xM4
4
0.00600
80 Shore A
4.0
8.0
60.2
180
153
0.21
+1 / -0,5
1.1
16000
3.0
0.0450
Yes
84836040
4059245688579
31.12.2099
98% Warenverfügbarkeit. N...
K1894.14800350808
K1894.14800350808
blau
14
0
8
8
6
16
30
35
11
13
5.0
1xM4
4
0.00600
80 Shore A
4.0
8.0
60.2
180
153
0.21
+1 / -0,5
1.1
16000
3.0
0.0450
Yes
84836040
4059245688586
31.12.2099
98% Warenverfügbarkeit. N...
K1894.14800350810
K1894.14800350810
blau
14
0
8
10
6
16
30
35
11
13
5.0
1xM4
4
0.00600
80 Shore A
4.0
8.0
60.2
180
153
0.21
+1 / -0,5
1.1
16000
3.0
0.0450
Yes
84836040
4059245688593
31.12.2099
98% Warenverfügbarkeit. N...
K1894.14800350812
K1894.14800350812
blau
14
0
8
12
6
16
30
35
11
13
5.0
1xM4
4
0.00600
80 Shore A
4.0
8.0
60.2
180
153
0.21
+1 / -0,5
1.1
16000
3.0
0.0450
Yes
84836040
4059245688609
31.12.2099
98% Warenverfügbarkeit. N...
K1894.14800350814
K1894.14800350814
blau
14
0
8
14
6
16
30
35
11
13
5.0
1xM4
4
0.00600
80 Shore A
4.0
8.0
60.2
180
153
0.21
+1 / -0,5
1.1
16000
3.0
0.0450
Yes
84836040
4059245688616
31.12.2099
98% Warenverfügbarkeit. N...
K1894.14800351010
K1894.14800351010
blau
14
0
10
10
6
16
30
35
11
13
5.0
1xM4
4
0.00600
80 Shore A
4.0
8.0
60.2
180
153
0.21
+1 / -0,5
1.1
16000
3.0
0.0450
Yes
84836040
4059245688623
31.12.2099
98% Warenverfügbarkeit. N...
K1894.14800351012
K1894.14800351012
blau
14
0
10
12
6
16
30
35
11
13
5.0
1xM4
4
0.00600
80 Shore A
4.0
8.0
60.2
180
153
0.21
+1 / -0,5
1.1
16000
3.0
0.0450
Yes
84836040
4059245688630
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청