Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1891 - Elastomer dog couplings, short type with clamp hubs
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23022-15_asmtab.prj},{NB=K1891.19920501515},{GR=19},{NENNDM=12.0},{DM=24.0},{TSS=1090.0},{TSD=1815},{FSR=1120},{WVR=0.10},{WV=1.0},{DZ=10000},{ANZDM=15.00},{D1=15},{D2=15},{D1D2MIN=8},{D1D2MAX=21},{D4=40},{L=50},{L1=17},{L2=16},{L3=8.5},{R=45.7},{GEW=0.1390},{EAN=4059245684700},{NDM=6.000},{XA=18.000},{XE=MIN},{XF=180.000},{XN=90.000},{TYP=1},{BESTKIPP=K1891.19920501515},{FARBE=gelb},{TM=0.0311},{KSH=92 Shore A},{WVA=+1.2 / -0.5},{C=M6},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23022-15_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
TM
Trägheitsmoment
[(gm²)]
KSH
Kupplungsstern Härte
ⁿ/ₐ
NENNDM
Nenndrehmoment
[Nm]
DM
max. Drehmoment
[Nm]
TSS
Torsionssteife statisch
[(Nm/rad)]
TSD
Torsionssteife dynamisch
[(Nm/rad)]
FSR
Federsteifigkeit radial
[N/mm]
WVA
max. Wellenversatz radial
[mm]
WVR
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[1/min]
ANZDM
Anziehdrehmoment der Schrauben
[Nm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D1D2MIN
Diameter
[mm]
D1D2MAX
Diameter
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
C
ISO 4029
[mm]
R
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1891.07800180404
K1891.07800180404
7
blau
0.00018
80 Shore A
0.7
1.4
8.6
26
114
+0.6 / -0.3
0.15
1.1
27000
0.43
4
4
3
7
14
18
5
8
2.5
M2
16.6
0.0060
Yes
84836040
4059245683741
31.12.2099
98% Warenverfügbarkeit. N...
K1891.07800180405
K1891.07800180405
7
blau
0.00018
80 Shore A
0.7
1.4
8.6
26
114
+0.6 / -0.3
0.15
1.1
27000
0.43
4
5
3
7
14
18
5
8
2.5
M2
16.6
0.0060
Yes
84836040
4059245683758
31.12.2099
98% Warenverfügbarkeit. N...
K1891.07800180406
K1891.07800180406
7
blau
0.00018
80 Shore A
0.7
1.4
8.6
26
114
+0.6 / -0.3
0.15
1.1
27000
0.43
4
6
3
7
14
18
5
8
2.5
M2
16.6
0.0060
Yes
84836040
4059245683765
31.12.2099
98% Warenverfügbarkeit. N...
K1891.07800180505
K1891.07800180505
7
blau
0.00018
80 Shore A
0.7
1.4
8.6
26
114
+0.6 / -0.3
0.15
1.1
27000
0.43
5
5
3
7
14
18
5
8
2.5
M2
16.6
0.0060
Yes
84836040
4059245683772
31.12.2099
98% Warenverfügbarkeit. N...
K1891.07800180506
K1891.07800180506
7
blau
0.00018
80 Shore A
0.7
1.4
8.6
26
114
+0.6 / -0.3
0.15
1.1
27000
0.43
5
6
3
7
14
18
5
8
2.5
M2
16.6
0.0060
Yes
84836040
4059245683789
31.12.2099
98% Warenverfügbarkeit. N...
K1891.07800180606
K1891.07800180606
7
blau
0.00018
80 Shore A
0.7
1.4
8.6
26
114
+0.6 / -0.3
0.15
1.1
27000
0.43
6
6
3
7
14
18
5
8
2.5
M2
16.6
0.0060
Yes
84836040
4059245683796
31.12.2099
98% Warenverfügbarkeit. N...
K1891.09800240404
K1891.09800240404
9
blau
0.00085
80 Shore A
1.8
3.6
17.2
52
125
+0.8 / -0.4
0.20
1.1
19000
0.85
4
4
4
11
20
24
7
10
3.5
M2.5
21.3
0.0150
Yes
84836040
4059245683802
31.12.2099
98% Warenverfügbarkeit. N...
K1891.09800240606
K1891.09800240606
9
blau
0.00085
80 Shore A
1.8
3.6
17.2
52
125
+0.8 / -0.4
0.20
1.1
19000
0.85
6
6
4
11
20
24
7
10
3.5
M2.5
21.3
0.0150
Yes
84836040
4059245683819
31.12.2099
98% Warenverfügbarkeit. N...
K1891.09800240608
K1891.09800240608
9
blau
0.00085
80 Shore A
1.8
3.6
17.2
52
125
+0.8 / -0.4
0.20
1.1
19000
0.85
6
8
4
11
20
24
7
10
3.5
M2.5
21.3
0.0150
Yes
84836040
4059245683826
31.12.2099
98% Warenverfügbarkeit. N...
K1891.09800240609
K1891.09800240609
9
blau
0.00085
80 Shore A
1.8
3.6
17.2
52
125
+0.8 / -0.4
0.20
1.1
19000
0.85
6
9
4
11
20
24
7
10
3.5
M2.5
21.3
0.0150
Yes
84836040
4059245683833
31.12.2099
98% Warenverfügbarkeit. N...
K1891.09800240808
K1891.09800240808
9
blau
0.00085
80 Shore A
1.8
3.6
17.2
52
125
+0.8 / -0.4
0.20
1.1
19000
0.85
8
8
4
11
20
24
7
10
3.5
M2.5
21.3
0.0150
Yes
84836040
4059245683840
31.12.2099
98% Warenverfügbarkeit. N...
K1891.09800240809
K1891.09800240809
9
blau
0.00085
80 Shore A
1.8
3.6
17.2
52
125
+0.8 / -0.4
0.20
1.1
19000
0.85
8
9
4
11
20
24
7
10
3.5
M2.5
21.3
0.0150
Yes
84836040
4059245683857
31.12.2099
98% Warenverfügbarkeit. N...
K1891.09800240909
K1891.09800240909
9
blau
0.00085
80 Shore A
1.8
3.6
17.2
52
125
+0.8 / -0.4
0.20
1.1
19000
0.85
9
9
4
11
20
24
7
10
3.5
M2.5
21.3
0.0150
Yes
84836040
4059245683864
31.12.2099
98% Warenverfügbarkeit. N...
K1891.12800260404
K1891.12800260404
12
blau
0.0022
80 Shore A
3.0
6.0
84.3
252
274
+0.9 / -0.4
0.20
1.1
16000
2.00
4
4
4
12
25
26
7
12
3.5
M3
27.2
0.0230
Yes
84836040
4059245683871
31.12.2099
98% Warenverfügbarkeit. N...
K1891.12800260606
K1891.12800260606
12
blau
0.0022
80 Shore A
3.0
6.0
84.3
252
274
+0.9 / -0.4
0.20
1.1
16000
2.00
6
6
4
12
25
26
7
12
3.5
M3
27.2
0.0230
Yes
84836040
4059245683888
31.12.2099
98% Warenverfügbarkeit. N...
K1891.12800260608
K1891.12800260608
12
blau
0.0022
80 Shore A
3.0
6.0
84.3
252
274
+0.9 / -0.4
0.20
1.1
16000
2.00
6
8
4
12
25
26
7
12
3.5
M3
27.2
0.0230
Yes
84836040
4059245683895
31.12.2099
98% Warenverfügbarkeit. N...
K1891.12800260610
K1891.12800260610
12
blau
0.0022
80 Shore A
3.0
6.0
84.3
252
274
+0.9 / -0.4
0.20
1.1
16000
2.00
6
10
4
12
25
26
7
12
3.5
M3
27.2
0.0230
Yes
84836040
4059245683901
31.12.2099
98% Warenverfügbarkeit. N...
K1891.12800260808
K1891.12800260808
12
blau
0.0022
80 Shore A
3.0
6.0
84.3
252
274
+0.9 / -0.4
0.20
1.1
16000
2.00
8
8
4
12
25
26
7
12
3.5
M3
27.2
0.0230
Yes
84836040
4059245683918
31.12.2099
98% Warenverfügbarkeit. N...
K1891.12800260810
K1891.12800260810
12
blau
0.0022
80 Shore A
3.0
6.0
84.3
252
274
+0.9 / -0.4
0.20
1.1
16000
2.00
8
10
4
12
25
26
7
12
3.5
M3
27.2
0.0230
Yes
84836040
4059245683925
31.12.2099
98% Warenverfügbarkeit. N...
K1891.12800261010
K1891.12800261010
12
blau
0.0022
80 Shore A
3.0
6.0
84.3
252
274
+0.9 / -0.4
0.20
1.1
16000
2.00
10
10
4
12
25
26
7
12
3.5
M3
27.2
0.0230
Yes
84836040
4059245683932
31.12.2099
98% Warenverfügbarkeit. N...
K1891.14800320404
K1891.14800320404
14
blau
0.0166
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0.5
0.21
1.1
13000
4.50
4
4
4
16
30
32
10
13
5.0
M4
30.5
0.0450
Yes
84836040
4059245683949
31.12.2099
98% Warenverfügbarkeit. N...
K1891.14800320808
K1891.14800320808
14
blau
0.0166
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0.5
0.21
1.1
13000
4.50
8
8
4
16
30
32
10
13
5.0
M4
30.5
0.0450
Yes
84836040
4059245683956
31.12.2099
98% Warenverfügbarkeit. N...
K1891.14800320810
K1891.14800320810
14
blau
0.0166
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0.5
0.21
1.1
13000
4.50
8
10
4
16
30
32
10
13
5.0
M4
30.5
0.0450
Yes
84836040
4059245683963
31.12.2099
98% Warenverfügbarkeit. N...
K1891.14800320812
K1891.14800320812
14
blau
0.0166
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0.5
0.21
1.1
13000
4.50
8
12
4
16
30
32
10
13
5.0
M4
30.5
0.0450
Yes
84836040
4059245683970
31.12.2099
98% Warenverfügbarkeit. N...
K1891.14800320814
K1891.14800320814
14
blau
0.0166
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0.5
0.21
1.1
13000
4.50
8
14
4
16
30
32
10
13
5.0
M4
30.5
0.0450
Yes
84836040
4059245683987
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청