Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1890 - Elastomer dog couplings with clamp hubs, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23022-11_asmtab.prj},{NB=K1890.24920781820},{GR=24},{NENNDM=35.0},{DM=70.0},{TSS=2300.0},{TSD=5130},{FSR=1900},{WVR=0.15},{WV=1.0},{DZ=7000},{ANZDM=15.00},{D1=18},{D2=20},{D1D2MIN=15},{D1D2MAX=32},{D4=55},{L=78},{L1=30},{L2=18},{L3=12.0},{R=56.4},{GEW=0.9850},{EAN=4059245683093},{NDM=6.000},{XA=20.000},{XE=14.000},{XF=0.000},{XN=70.000},{TYP=1},{BESTKIPP=K1890.24920781820},{FARBE=gelb},{TM=0.409},{KSH=92 Shore A},{WVA=+1,4 / -0,5},{C=M6},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23022-11_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
TM
Trägheitsmoment
[(gm²)]
KSH
Kupplungsstern Härte
ⁿ/ₐ
NENNDM
Nenndrehmoment
[Nm]
DM
max. Drehmoment
[Nm]
TSS
Torsionssteife statisch
[(Nm/rad)]
TSD
Torsionssteife dynamisch
[(Nm/rad)]
FSR
Federsteifigkeit radial
[N/mm]
WVA
max. Wellenversatz radial
[mm]
WVR
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[1/min]
ANZDM
Anziehdrehmoment der Schrauben
[Nm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D1D2MIN
Diameter
[mm]
D1D2MAX
Diameter
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
C
ISO 4029
[mm]
R
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1890.14800350404
K1890.14800350404
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
4
4
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682478
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800350808
K1890.14800350808
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
8
8
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682485
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800350810
K1890.14800350810
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
8
10
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682492
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800350812
K1890.14800350812
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
8
12
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682508
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800350814
K1890.14800350814
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
8
14
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682515
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800351010
K1890.14800351010
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
10
10
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682522
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800351012
K1890.14800351012
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
10
12
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682539
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800351014
K1890.14800351014
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
10
14
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682546
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800351212
K1890.14800351212
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
12
12
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682553
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800351214
K1890.14800351214
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
12
14
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682560
31.12.2099
98% Warenverfügbarkeit. N...
K1890.14800351414
K1890.14800351414
14
blau
0.016
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
2.00
14
14
4
16
30
35
11
13
5.0
M3
32.2
0.1475
Yes
84836040
4059245682577
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661010
K1890.19800661010
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
10
10
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682584
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661212
K1890.19800661212
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
12
12
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682591
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661214
K1890.19800661214
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
12
14
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682607
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661215
K1890.19800661215
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
12
15
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682614
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661216
K1890.19800661216
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
12
16
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682621
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661414
K1890.19800661414
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
14
14
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682638
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661415
K1890.19800661415
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
14
15
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682645
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661416
K1890.19800661416
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
14
16
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682652
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661515
K1890.19800661515
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
15
15
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682669
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661516
K1890.19800661516
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
15
16
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682676
31.12.2099
98% Warenverfügbarkeit. N...
K1890.19800661616
K1890.19800661616
19
blau
0.103
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
15.00
16
16
10
22
40
66
25
16
12.0
M6
47.0
0.4575
Yes
84836040
4059245682683
31.12.2099
98% Warenverfügbarkeit. N...
K1890.24800781515
K1890.24800781515
24
blau
0.409
80 Shore A
17.0
34.0
860.0
1390
840
+1,4 / -0,5
0.20
1.0
7000
15.00
15
15
15
32
55
78
30
18
12.0
M6
56.4
0.9850
Yes
84836040
4059245682690
31.12.2099
98% Warenverfügbarkeit. N...
K1890.24800781818
K1890.24800781818
24
blau
0.409
80 Shore A
17.0
34.0
860.0
1390
840
+1,4 / -0,5
0.20
1.0
7000
15.00
18
18
15
32
55
78
30
18
12.0
M6
56.4
0.9850
Yes
84836040
4059245682706
31.12.2099
98% Warenverfügbarkeit. N...
K1890.24800781819
K1890.24800781819
24
blau
0.409
80 Shore A
17.0
34.0
860.0
1390
840
+1,4 / -0,5
0.20
1.0
7000
15.00
18
19
15
32
55
78
30
18
12.0
M6
56.4
0.9850
Yes
84836040
4059245682713
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청