Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1883 - Metal bellows couplings with clamp hubs, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23001-01.prj},{NB=K1883.0600792828},{GR=60},{DM=60},{TM=0.91},{TS=75},{FSR=1150},{FSA=90},{WVR=0.15},{WVA=0.6},{WV=1.5},{DZ=8700},{A=23},{D1=28},{D2=28},{D1D2MIN=12},{D1D2MAX=35.0},{D1D2PFN=35.0},{D4=66},{L=79},{L2=10.0},{L3=29.0},{R=66.0},{ANZDMS=40},{GEW=1.4000},{EAN=4059245675029},{NDM=8.000},{SW=6.000},{XA=3.300},{XB=49.800},{XC=25.000},{XD=14.000},{XE=13.000},{XF=8.000},{XG=2.000},{XH=31.100},{XI=20.000},{XJ=2.000},{XK=23.000},{XL=8.000},{XM=13.200},{XN=3.000},{XO=21.000},{XP=62.500},{BESTKIPP=K1883.0600792828},{C=M8},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP, KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
max. rpm
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
diameter
[mm]
C
ISO 4029
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1883.0180631010
K1883.0180631010
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
10
10
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059245674831
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0180631111
K1883.0180631111
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
11
11
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059245674848
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0180631212
K1883.0180631212
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
12
12
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059245674855
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0180631414
K1883.0180631414
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
14
14
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059245674862
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0180631919
K1883.0180631919
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
19
19
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059245674879
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0180632424
K1883.0180632424
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
24
24
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059245674886
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0180632525
K1883.0180632525
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
25
25
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059245674893
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0300651010
K1883.0300651010
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
10
10
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059245674909
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0300651111
K1883.0300651111
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
11
11
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059245674916
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0300651212
K1883.0300651212
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
12
12
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059245674923
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0300651414
K1883.0300651414
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
14
14
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059245674930
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0300651919
K1883.0300651919
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
19
19
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059245674947
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0300652424
K1883.0300652424
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
24
24
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059245674954
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0300652525
K1883.0300652525
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
25
25
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059245674961
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0600791212
K1883.0600791212
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
12
12
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059245674978
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0600791414
K1883.0600791414
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
14
14
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059245674985
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0600791919
K1883.0600791919
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
19
19
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059245674992
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0600792424
K1883.0600792424
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
24
24
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059245675005
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0600792525
K1883.0600792525
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
25
25
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059245675012
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0600792828
K1883.0600792828
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
28
28
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059245675029
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0600793232
K1883.0600793232
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
32
32
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059245675036
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0800911414
K1883.0800911414
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
14
14
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059245675043
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0800911919
K1883.0800911919
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
19
19
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059245675050
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0800912424
K1883.0800912424
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
24
24
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059245675067
31.12.2099
98% Warenverfügbarkeit. N...
K1883.0800912525
K1883.0800912525
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
25
25
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059245675074
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1885 - Metal bellows couplings, short type, for high torques with clamp hu...
KIPP
27.05.2024
K1886 - Metal bellows couplings with removeable clamp hubs
KIPP
27.05.2024
K1887 - Metal bellows couplings, short type with removeable clamp hubs
KIPP
27.05.2024
23001 - Metal bellows couplings with clamp hubs
norelem
26.06.2024
23001-05 - Metal bellows couplings with removeable clamp hubs
norelem
26.06.2024
K1880 - Metal bellows couplings, mini with clamp hubs, stainless steel
KIPP
27.05.2024
K1879 - Metal bellows couplings, mini with clamp hubs
KIPP
27.05.2024
MKM-C
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
CPRGC - 不锈钢波纹管型连接联轴器-夹紧型
A&T-3D Gallery
24.04.2024
DKN - Miniature GERWAH® Bellows coupling clamp fixing - Torque: 0.4 to 10Nm...
HPC
03.08.2023
K1878 - Metal bellows couplings, mini with grub screw
KIPP
27.05.2024
GN 2244 - Bellows couplings with clamping hub, Bore code B, without keyway
Elesa+Ganter
21.06.2024
K1882 - Metal bellows couplings with clamp hubs
KIPP
27.05.2024
K1884 - Metal bellows couplings, short type with clamp hubs
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청