Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0648 - Cam levers adjustable with plastic handle external thread, steel or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/exzenterhebel/04233_2_asmtab.prj},{NB=K0648.2531110X50},{GR=2},{D1=27.1},{D2=11},{B=33},{B1=24},{H=16.2},{H1=27.7},{A=100.0},{A1=110.0},{L=50},{F=5.0},{HANDKRAFT=170},{S=1.50},{GEW=0.0800},{EAN=4059245210084},{NDM=10.0},{NDM1=0.000},{BESTKIPP=K0648.2531110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_2_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
L
Length
[mm]
F
Clamping force F
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0648.1521105X20
K0648.1521105X20
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
4059245209453
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521105X30
K0648.1521105X30
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0305
Yes
73181520
4059245209460
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521105X40
K0648.1521105X40
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0327
Yes
73181520
4059245209477
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521105X50
K0648.1521105X50
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0342
Yes
73181520
4059245209484
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X20
K0648.1521106X20
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0313
Yes
73181520
4059245209491
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X30
K0648.1521106X30
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0328
Yes
73181520
4059245209507
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X40
K0648.1521106X40
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0351
Yes
73181520
4059245209514
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X50
K0648.1521106X50
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0368
Yes
73181520
4059245209521
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X25
K0648.2521108X25
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0726
Yes
73181520
4059245209934
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X30
K0648.2521108X30
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0732
Yes
73181520
4059245209941
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X40
K0648.2521108X40
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0769
Yes
73181520
4059245209958
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X50
K0648.2521108X50
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0400
Yes
73181520
4059245209965
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X25
K0648.2521110X25
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0800
Yes
73181520
4059245209972
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X30
K0648.2521110X30
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0800
Yes
73181520
4059245209989
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X40
K0648.2521110X40
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0400
Yes
73181520
4059245209996
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X50
K0648.2521110X50
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0886
Yes
73181520
4059245210008
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X20
K0648.1531105X20
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
4059245209538
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X30
K0648.1531105X30
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0314
Yes
73181520
4059245209545
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X40
K0648.1531105X40
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0328
Yes
73181520
4059245209552
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X50
K0648.1531105X50
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0345
Yes
73181520
4059245209569
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X20
K0648.1531106X20
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0317
Yes
73181520
4059245209576
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X30
K0648.1531106X30
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0338
Yes
73181520
4059245209583
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X40
K0648.1531106X40
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0349
Yes
73181520
4059245209590
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X50
K0648.1531106X50
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0371
Yes
73181520
4059245209606
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2531108X25
K0648.2531108X25
black
Stainless steel
External thread
2
M 8
27.1
11
33
24
14.0
27.7
100.0
110.0
25
5.0
170
1.50
0.0800
Yes
73181520
4059245210015
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청