Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1469 - Cylindrical grips, plastic fold-down
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06326-01_asmtab.prj},{NB=K1469.4080},{GR=4},{A=16},{A1=9.0},{D1=25},{D2=26},{D3=5.5},{H=29.0},{L=70},{L1=83.0},{L3=98.0},{T=6.5},{GEW=0.2220},{EAN=4059245476329},{TYP=4},{TYP1=4},{XA=28.000},{XB=26.000},{BESTKIPP=K1469.408},{MATGRU=Stahl},{D=M8},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{XPOS='0','Zylindergriff eingeschwenkt','1','Zylindergriff ausgeschwenkt'},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATGRU
Material base
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
distance
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1469.104
K1469.104
Steel
1
8
4.3
M4
14
13
2.5
14.5
35
40.0
47.0
4.5
0.0260
Yes
73181600
4059245476299
31.12.2099
98% Warenverfügbarkeit. N...
K1469.205
K1469.205
Steel
2
10
5.3
M5
16
16
3.5
18.0
44
49.0
58.0
4.5
0.0510
Yes
73181600
4059245476305
31.12.2099
98% Warenverfügbarkeit. N...
K1469.306
K1469.306
Steel
3
12
6.5
M6
20
20
4.5
22.5
55
59.5
71.5
6.0
0.1000
Yes
73181600
4059245476312
31.12.2099
98% Warenverfügbarkeit. N...
K1469.408
K1469.408
Steel
4
16
9.0
M8
25
26
5.5
29.0
70
83.0
98.0
6.5
0.2220
Yes
73181600
4059245476329
31.12.2099
98% Warenverfügbarkeit. N...
K1469.1104
K1469.1104
stainless steel
1
8
4.3
M4
14
13
2.5
14.5
35
40.0
47.0
4.5
0.0260
Yes
73181600
4059245613076
31.12.2099
98% Warenverfügbarkeit. N...
K1469.1205
K1469.1205
stainless steel
2
10
5.3
M5
16
16
3.5
18.0
44
49.0
58.0
4.5
0.0510
Yes
73181600
4059245613083
31.12.2099
98% Warenverfügbarkeit. N...
K1469.1306
K1469.1306
stainless steel
3
12
6.5
M6
20
20
4.5
22.5
55
59.5
71.5
6.0
0.1000
Yes
73181600
4059245613090
31.12.2099
98% Warenverfügbarkeit. N...
K1469.1408
K1469.1408
stainless steel
4
16
9.0
M8
25
26
5.5
29.0
70
83.0
98.0
6.5
0.2220
Yes
73181600
4059245613106
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청