Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0179 - Handles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06360_1.prj},{NB=K0179.1614X160},{BESTKIPP=K0179.1614X160},{FORM=E},{AUSF=Stange, Edelstahl},{D=14},{D1=M 12},{D2=29},{D3=0},{D5=29},{L=160},{L1=16},{L2=71.0},{L3=0},{L5=71},{GEW=0.2640},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245072644},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12},{NDM1=0.0000},{TYP=3},{TYP1=1},{TYP2=1},{TAB=1},{XA=0.000},{XB=0.000},{XC=0.000},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0179.208X35
K0179.208X35
A
Rod in steel
8
M 6
20
35
9
18.0
0.0210
Yes
73181520
4059245072668
31.12.2099
98% Warenverfügbarkeit. N...
K0179.208X50
K0179.208X50
A
Rod in steel
8
M 6
20
50
9
18.0
0.0274
Yes
73181520
4059245072675
31.12.2099
98% Warenverfügbarkeit. N...
K0179.208X65
K0179.208X65
A
Rod in steel
8
M 6
20
65
9
18.0
0.0332
Yes
73181520
4059245072682
31.12.2099
98% Warenverfügbarkeit. N...
K0179.210X50
K0179.210X50
A
Rod in steel
10
M 8
25
50
13
22.5
0.0476
Yes
73181520
4059245072705
31.12.2099
98% Warenverfügbarkeit. N...
K0179.210X65
K0179.210X65
A
Rod in steel
10
M 8
25
65
13
22.5
0.0572
Yes
73181520
4059245072712
31.12.2099
98% Warenverfügbarkeit. N...
K0179.210X80
K0179.210X80
A
Rod in steel
10
M 8
25
80
13
22.5
0.0662
Yes
73181520
4059245072729
31.12.2099
98% Warenverfügbarkeit. N...
K0179.210X100
K0179.210X100
A
Rod in steel
10
M 8
25
100
13
22.5
0.0778
Yes
73181520
4059245072699
31.12.2099
98% Warenverfügbarkeit. N...
K0179.212X65
K0179.212X65
A
Rod in steel
12
M 10
32
65
15
29.0
0.0936
Yes
73181520
4059245072750
31.12.2099
98% Warenverfügbarkeit. N...
K0179.212X80
K0179.212X80
A
Rod in steel
12
M 10
32
80
15
29.0
0.1061
Yes
73181520
4059245072767
31.12.2099
98% Warenverfügbarkeit. N...
K0179.212X100
K0179.212X100
A
Rod in steel
12
M 10
32
100
15
29.0
0.1235
Yes
73181520
4059245072736
31.12.2099
98% Warenverfügbarkeit. N...
K0179.212X125
K0179.212X125
A
Rod in steel
12
M 10
32
125
15
29.0
0.1467
Yes
73181520
4059245072743
31.12.2099
98% Warenverfügbarkeit. N...
K0179.214X80
K0179.214X80
A
Rod in steel
14
M 12
36
80
16
33.0
0.1506
Yes
73181520
4059245072804
31.12.2099
98% Warenverfügbarkeit. N...
K0179.214X100
K0179.214X100
A
Rod in steel
14
M 12
36
100
16
33.0
0.1739
Yes
73181520
4059245072774
31.12.2099
98% Warenverfügbarkeit. N...
K0179.214X125
K0179.214X125
A
Rod in steel
14
M 12
36
125
16
33.0
0.2041
Yes
73181520
4059245072781
31.12.2099
98% Warenverfügbarkeit. N...
K0179.214X160
K0179.214X160
A
Rod in steel
14
M 12
35
160
16
33.0
0.2453
Yes
73181520
4059245072798
31.12.2099
98% Warenverfügbarkeit. N...
K0179.708X35
K0179.708X35
B
Rod in steel
8
M6
23
35
9
60.0
0.1000
Yes
73181520
4059245344086
31.12.2099
98% Warenverfügbarkeit. N...
K0179.708X50
K0179.708X50
B
Rod in steel
8
M6
23
50
9
60.0
0.1000
Yes
73181520
4059245344093
31.12.2099
98% Warenverfügbarkeit. N...
K0179.708X65
K0179.708X65
B
Rod in steel
8
M6
23
65
9
60.0
0.1000
Yes
73181520
4059245344109
31.12.2099
98% Warenverfügbarkeit. N...
K0179.710X50
K0179.710X50
B
Rod in steel
10
M8
26
50
13
70.0
0.1000
Yes
73181520
4059245344116
31.12.2099
98% Warenverfügbarkeit. N...
K0179.710X65
K0179.710X65
B
Rod in steel
10
M8
26
65
13
70.0
0.1000
Yes
73181520
4059245344123
31.12.2099
98% Warenverfügbarkeit. N...
K0179.710X80
K0179.710X80
B
Rod in steel
10
M8
26
80
13
70.0
0.1000
Yes
73181520
4059245344130
31.12.2099
98% Warenverfügbarkeit. N...
K0179.710X100
K0179.710X100
B
Rod in steel
10
M8
26
100
13
70.0
0.1000
Yes
73181520
4059245344147
31.12.2099
98% Warenverfügbarkeit. N...
K0179.712X65
K0179.712X65
B
Rod in steel
12
M10
35
65
15
85.0
0.1000
Yes
73181520
4059245344154
31.12.2099
98% Warenverfügbarkeit. N...
K0179.712X80
K0179.712X80
B
Rod in steel
12
M10
35
80
15
85.0
0.1000
Yes
73181520
4059245344161
31.12.2099
98% Warenverfügbarkeit. N...
K0179.712X100
K0179.712X100
B
Rod in steel
12
M10
35
100
15
85.0
0.1000
Yes
73181520
4059245344178
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청