Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0721 - Rod ends with plain bearing internal thread, stainless steel DIN ISO 12240-4
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27630.prj},{NB=K0721.220},{BESTKIPP=K0721.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1,5},{D2=30.0},{D3=37},{A=84},{B=54},{B1=12.0},{H=28},{H1=20.00},{K=38.10},{L=37},{L1=26},{SW=32},{W=15},{TZD=97.2},{TZS=99.7},{GEW=0.5200},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059245180493},{XROT=0,[-$W.:$W.]},{NDM=22.0},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0721.05
K0721.05
right-hand thread
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
11.8
0.0180
Yes
84833080
4059245180295
K0721.06
K0721.06
right-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
13.1
0.0240
Yes
84833080
4059245180318
K0721.08
K0721.08
right-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
20.7
0.0450
Yes
84833080
4059245180332
K0721.10
K0721.10
right-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0723
Yes
84833080
4059245180356
K0721.10125
K0721.10125
right-hand thread
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0740
Yes
84833080
4059245180370
K0721.12
K0721.12
right-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1090
Yes
84833080
4059245180394
K0721.12125
K0721.12125
right-hand thread
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1066
Yes
84833080
4059245180417
K0721.16
K0721.16
right-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2276
Yes
84833080
4059245180431
K0721.1615
K0721.1615
right-hand thread
16
M 16 x 1,5
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2195
Yes
84833080
4059245180455
K0721.20
K0721.20
right-hand thread
20
M 20 x 1,5
27.5
34
77
50
10.0
25
18.00
34.92
33
26
32
15
78.1
83.1
0.4050
Yes
84833080
4059245180479
K0721.22
K0721.22
right-hand thread
22
M 22 x 1,5
30.0
37
84
54
12.0
28
20.00
38.10
37
26
32
15
97.2
99.7
0.5200
Yes
84833080
4059245180493
K0721.051
K0721.051
left-hand thread
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
11.8
0.0182
Yes
84833080
4059245180301
K0721.061
K0721.061
left-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
13.1
0.0248
Yes
84833080
4059245180325
K0721.081
K0721.081
left-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
20.7
0.0445
Yes
84833080
4059245180349
K0721.101
K0721.101
left-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0716
Yes
84833080
4059245180363
K0721.101251
K0721.101251
left-hand thread
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0710
Yes
84833080
4059245180387
K0721.121
K0721.121
left-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1127
Yes
84833080
4059245180400
K0721.121251
K0721.121251
left-hand thread
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1107
Yes
84833080
4059245180424
K0721.161
K0721.161
left-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2286
Yes
84833080
4059245180448
K0721.16151
K0721.16151
left-hand thread
16
M 16 x 1,5
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2255
Yes
84833080
4059245180462
K0721.201
K0721.201
left-hand thread
20
M 20 x 1,5
27.5
34
77
50
10.0
25
18.00
34.92
33
26
32
15
78.1
83.1
0.4008
Yes
84833080
4059245180486
K0721.221
K0721.221
left-hand thread
22
M 22 x 1,5
30.0
37
84
54
12.0
28
20.00
38.10
37
26
32
15
97.2
99.7
0.5200
Yes
84833080
4059245180509
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청