Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0733 - Clevis joints DIN 71752
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27624.prj},{NB=K0733.12124},{BESTKIPP=K0733.12124},{MATERIAL=Stahl},{AUSF=Rechtsgewinde},{B=12},{G=24},{D1=12},{D2=M 12 x 1,25},{D3=20},{L1=62},{L2=48},{L3=18.0},{A=24},{BELASTUNGK=0},{BELASTUNGL=0},{GEW=0.1582},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245179381},{NDM=12.000},{TYP=1.000},{ST=1.250},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
Length
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
A
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0733.0510
Steel
right-hand thread
5
10
5
M 5
9
26
20
7.5
10
0.0119
Yes
73181900
4059245179275
31.12.2099
98% Warenverfügbarkeit. N...
K0733.0612
Steel
right-hand thread
6
12
6
M 6
10
31
24
9.0
12
0.0214
Yes
73181900
4059245179299
31.12.2099
98% Warenverfügbarkeit. N...
K0733.0816
Steel
right-hand thread
8
16
8
M 8
14
42
32
12.0
16
0.0477
Yes
73181900
4059245179305
31.12.2099
98% Warenverfügbarkeit. N...
K0733.0832
Steel
right-hand thread
8
32
8
M 8
14
58
48
12.0
16
0.0630
Yes
73181900
4059245179329
31.12.2099
98% Warenverfügbarkeit. N...
K0733.1020
Steel
right-hand thread
10
20
10
M 10
18
52
40
15.0
20
0.0933
Yes
73181900
4059245179350
31.12.2099
98% Warenverfügbarkeit. N...
K0733.10120
Steel
right-hand thread
10
20
10
M 10 x 1,25
18
52
40
15.0
20
0.0951
Yes
73181900
4059245179336
31.12.2099
98% Warenverfügbarkeit. N...
K0733.1040
Steel
right-hand thread
10
40
10
M 10
18
72
60
15.0
20
0.1239
Yes
73181900
4059245179374
31.12.2099
98% Warenverfügbarkeit. N...
K0733.10140
Steel
right-hand thread
10
40
10
M 10 x 1,25
18
72
60
15.0
20
0.1219
Yes
73181900
4059245179343
31.12.2099
98% Warenverfügbarkeit. N...
K0733.1224
Steel
right-hand thread
12
24
12
M 12
20
62
48
18.0
24
0.1550
Yes
73181900
4059245179404
31.12.2099
98% Warenverfügbarkeit. N...
K0733.12124
Steel
right-hand thread
12
24
12
M 12 x 1,25
20
62
48
18.0
24
0.1582
Yes
73181900
4059245179381
31.12.2099
98% Warenverfügbarkeit. N...
K0733.1248
Steel
right-hand thread
12
48
12
M 12
20
86
72
18.0
24
0.2056
Yes
73181900
4059245179428
31.12.2099
98% Warenverfügbarkeit. N...
K0733.12148
Steel
right-hand thread
12
48
12
M 12 x 1,25
20
86
72
18.0
24
0.2087
Yes
73181900
4059245179398
31.12.2099
98% Warenverfügbarkeit. N...
K0733.1428
Steel
right-hand thread
14
28
14
M 14
24
72
56
22.5
27
0.2295
Yes
73181900
4059245179435
31.12.2099
98% Warenverfügbarkeit. N...
K0733.1632
Steel
right-hand thread
16
32
16
M 16
26
83
64
24.0
32
0.3549
Yes
73181900
4059245179459
31.12.2099
98% Warenverfügbarkeit. N...
K0733.16132
Steel
right-hand thread
16
32
16
M 16 x 1,5
26
83
64
24.0
32
0.3589
Yes
73181900
4059245179442
31.12.2099
98% Warenverfügbarkeit. N...
K0733.05101
Steel
left-hand thread
5
10
5
M 5
9
26
20
7.5
10
0.0117
Yes
73181900
4059245179282
31.12.2099
98% Warenverfügbarkeit. N...
K0733.06121
Steel
left-hand thread
6
12
6
M 6
10
31
24
9.0
12
0.0190
Yes
73181900
4059245207008
31.12.2099
98% Warenverfügbarkeit. N...
K0733.08161
Steel
left-hand thread
8
16
8
M 8
14
42
32
12.0
16
0.0475
Yes
73181900
4059245179312
31.12.2099
98% Warenverfügbarkeit. N...
K0733.10201
Steel
left-hand thread
10
20
10
M 10
18
52
40
15.0
20
0.0955
Yes
73181900
4059245179367
31.12.2099
98% Warenverfügbarkeit. N...
K0733.12241
Steel
left-hand thread
12
24
12
M 12
20
62
48
18.0
24
0.1552
Yes
73181900
4059245179411
31.12.2099
98% Warenverfügbarkeit. N...
K0733.16321
Steel
left-hand thread
16
32
16
M 16
26
83
64
24.0
32
0.3574
Yes
73181900
4059245179466
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청