Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1136 - Split pins DIN EN ISO 1234
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/07336.prj},{NB=K1136.1063X40},{BESTKIPP=K1136.1063X40},{MATERIAL=Stahl},{AUSF=verzinkt},{BD=6,3},{D1=5.9},{L=40},{A=2.00},{B=12.6},{C=11.8},{M=27 - 39},{D4=23-29},{GEW=0.0134},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182400},{EAN=4059245272570},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{XA=23.049000},{XB=5.391600},{XC=5.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Materials
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
BD
Hole diameters
[mm]
D1
D1 max.
[mm]
L
Length
[mm]
A
A min.
[mm]
B
distance
[mm]
C
C max.
[mm]
M
for screws
ⁿ/ₐ
D4
for screw Ø
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1136.1010X10
K1136.1010X10
Steel
Galvanized
1
0.9
10
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059245272082
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1010X12
K1136.1010X12
Steel
Galvanized
1
0.9
12
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059245272099
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1010X16
K1136.1010X16
Steel
Galvanized
1
0.9
16
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059245272105
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1010X20
K1136.1010X20
Steel
Galvanized
1
0.9
20
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059245272112
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1010X25
K1136.1010X25
Steel
Galvanized
1
0.9
25
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
4059245272129
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1016X12
K1136.1016X12
Steel
Galvanized
1,6
1.4
12
1.25
3.2
2.8
5,5 - 7
5-6
0.0002
Yes
73182400
4059245272136
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1016X16
K1136.1016X16
Steel
Galvanized
1,6
1.4
16
1.25
3.2
2.8
5,5 - 7
5-6
0.0003
Yes
73182400
4059245272143
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1016X20
K1136.1016X20
Steel
Galvanized
1,6
1.4
20
1.25
3.2
2.8
5,5 - 7
5-6
0.0003
Yes
73182400
4059245272150
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1016X25
K1136.1016X25
Steel
Galvanized
1,6
1.4
25
1.25
3.2
2.8
5,5 - 7
5-6
0.0004
Yes
73182400
4059245272167
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1016X32
K1136.1016X32
Steel
Galvanized
1,6
1.4
32
1.25
3.2
2.8
5,5 - 7
5-6
0.0004
Yes
73182400
4059245272174
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X10
K1136.1020X10
Steel
Galvanized
2
1.8
10
1.25
4.0
3.6
7 - 9
6-8
0.0003
Yes
73182400
4059245272181
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X16
K1136.1020X16
Steel
Galvanized
2
1.8
16
1.25
4.0
3.6
7 - 9
6-8
0.0004
Yes
73182400
4059245272198
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X20
K1136.1020X20
Steel
Galvanized
2
1.8
20
1.25
4.0
3.6
7 - 9
6-8
0.0005
Yes
73182400
4059245272204
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X25
K1136.1020X25
Steel
Galvanized
2
1.8
25
1.25
4.0
3.6
7 - 9
6-8
0.0006
Yes
73182400
4059245272211
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X32
K1136.1020X32
Steel
Galvanized
2
1.8
32
1.25
4.0
3.6
7 - 9
6-8
0.0007
Yes
73182400
4059245272228
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X36
K1136.1020X36
Steel
Galvanized
2
1.8
36
1.25
4.0
3.6
7 - 9
6-8
0.0008
Yes
73182400
4059245272235
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X40
K1136.1020X40
Steel
Galvanized
2
1.8
40
1.25
4.0
3.6
7 - 9
6-8
0.0008
Yes
73182400
4059245272242
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1020X50
K1136.1020X50
Steel
Galvanized
2
1.8
50
1.25
4.0
3.6
7 - 9
6-8
0.0011
Yes
73182400
4059245272259
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1025X20
K1136.1025X20
Steel
Galvanized
2,5
2.3
20
1.25
5.0
4.6
9 - 11
8-9
0.0008
Yes
73182400
4059245272266
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1025X25
K1136.1025X25
Steel
Galvanized
2,5
2.3
25
1.25
5.0
4.6
9 - 11
8-9
0.0009
Yes
73182400
4059245272273
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1025X32
K1136.1025X32
Steel
Galvanized
2,5
2.3
32
1.25
5.0
4.6
9 - 11
8-9
0.0012
Yes
73182400
4059245272280
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1025X36
K1136.1025X36
Steel
Galvanized
2,5
2.3
36
1.25
5.0
4.6
9 - 11
8-9
0.0012
Yes
73182400
4059245272297
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1025X40
K1136.1025X40
Steel
Galvanized
2,5
2.3
40
1.25
5.0
4.6
9 - 11
8-9
0.0014
Yes
73182400
4059245272303
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1025X50
K1136.1025X50
Steel
Galvanized
2,5
2.3
50
1.25
5.0
4.6
9 - 11
8-9
0.0016
Yes
73182400
4059245272310
31.12.2099
98% Warenverfügbarkeit. N...
K1136.1032X16
K1136.1032X16
Steel
Galvanized
3,2
2.9
16
1.60
6.4
5.8
11 - 14
9-12
0.0012
Yes
73182400
4059245272327
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청