Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0453 - Screw plugs aluminium with magnet
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/fuellstandanzeiger_verschlussschrauben/28026.prj},{NB=K0453.24038},{BESTKIPP=K0453.24038},{D=24.5},{D1=G 3/8},{D2=8},{L=7},{L1=10},{L2=7},{SW=22},{GEW=0.0155},{BS=Infotext},{ROHS=Yes},{ZTN=85051930},{EAN=4059245191918},{NDM=16.662},{XA=14.90},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0453.21014
K0453.21014
21.0
G 1/4
5
7
10
6
19
0.0108
Yes
85051930
4059245191901
31.12.2099
98% Warenverfügbarkeit. N...
K0453.24038
K0453.24038
24.5
G 3/8
8
7
10
7
22
0.0155
Yes
85051930
4059245191918
31.12.2099
98% Warenverfügbarkeit. N...
K0453.30012
K0453.30012
30.0
G 1/2
10
8
10
7
27
0.0260
Yes
85051930
4059245191925
31.12.2099
98% Warenverfügbarkeit. N...
K0453.36034
K0453.36034
36.5
G 3/4
13
8
10
7
34
0.0401
Yes
85051930
4059245191932
31.12.2099
98% Warenverfügbarkeit. N...
K0453.42100
K0453.42100
42.5
G 1
13
8
14
7
40
0.0673
Yes
85051930
4059245191949
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청