Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1680 - Cam-action indexing plunger, stainless steel with hexagon
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-12_1_asmtab.prj},{NB=K1680.10612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=30},{SW1=20},{F=3.0},{F2=60},{GEW=0.1730},{EAN=4059245565870},{TYP2=0},{TYP=24},{ST=1.500},{TYP3=1},{TYP4=192},{BESTKIPP=K1680.1061220187},{MATERIAL=Edelstahl},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20X1,5},{SW2=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-12_1_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1680.1040410
K1680.1040410
stainless steel
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
4059245560608
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040510
K1680.1040510
stainless steel
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
73181900
4059245560615
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040610
K1680.1040610
stainless steel
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
4059245560622
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10404101
K1680.10404101
stainless steel
A
-
without grip cap or lockn...
4
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
4059245560639
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10405101
K1680.10405101
stainless steel
A
-
without grip cap or lockn...
5
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
73181900
4059245560646
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10406101
K1680.10406101
stainless steel
A
-
without grip cap or lockn...
6
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
4059245560653
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040512
K1680.1040512
stainless steel
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
4059245560660
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040612
K1680.1040612
stainless steel
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
4059245560677
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040812
K1680.1040812
stainless steel
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
4059245560684
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10405121
K1680.10405121
stainless steel
A
-
without grip cap or lockn...
5
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
4059245560691
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10406121
K1680.10406121
stainless steel
A
-
without grip cap or lockn...
6
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
4059245560707
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10408121
K1680.10408121
stainless steel
A
-
without grip cap or lockn...
8
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
4059245560714
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040616
K1680.1040616
stainless steel
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
4059245560721
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040816
K1680.1040816
stainless steel
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
4059245560738
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1041016
K1680.1041016
stainless steel
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
4059245560745
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10406161
K1680.10406161
stainless steel
A
-
without grip cap or lockn...
6
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
4059245560752
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10408161
K1680.10408161
stainless steel
A
-
without grip cap or lockn...
8
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
4059245560769
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10410161
K1680.10410161
stainless steel
A
-
without grip cap or lockn...
10
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
4059245560776
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1040820
K1680.1040820
stainless steel
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1409
Yes
73181900
4059245560783
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1041020
K1680.1041020
stainless steel
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
4059245560790
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1041220
K1680.1041220
stainless steel
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
4059245560806
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10408201
K1680.10408201
stainless steel
A
-
without grip cap or lockn...
8
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1657
Yes
73181900
4059245560813
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10410201
K1680.10410201
stainless steel
A
-
without grip cap or lockn...
10
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
4059245560820
98% Warenverfügbarkeit. N...
31.12.2099
K1680.10412201
K1680.10412201
stainless steel
A
-
without grip cap or lockn...
12
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
4059245560837
98% Warenverfügbarkeit. N...
31.12.2099
K1680.1050410
K1680.1050410
stainless steel
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
17
1.0
8
14
0.0294
Yes
73181900
4059245560844
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1674 - Cam-action indexing plungers with stop
KIPP
27.05.2024
K1285 - Cam action indexing plunger stainless steel, with stop
KIPP
27.05.2024
K1680 - Cam-action indexing plunger, stainless steel with hexagon
KIPP USA
05.06.2024
K0700 - Hexagon nuts thin DIN 439
KIPP
02.07.2024
K0638 - Mounting brackets aluminium
KIPP
27.05.2024
K0271 - Stop latches
KIPP
01.07.2024
K0637 - Cam-action indexing plungers stainless steel
KIPP
27.05.2024
K1919 - Lifting pins self-locking, stainless steel
KIPP
27.05.2024
ASR - Stainless steel, single door enclosure
nVent HOFFMAN
25.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청