Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0364 - Ball lock pins stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03194.prj},{NB=K0364.3116060_(0_60)},{D=33},{D2=19.00},{D3=20},{L1=13.3},{L2=34.6},{FESTIGKEIT=153},{GEW=0.2042},{EAN=4059245023356},{TAB=1},{TAB1=1.000},{XA=27},{XB=9.8},{XC=5.0},{XD=1.5},{XE=6.54},{XF=30},{XI=6.5},{XJ=10},{XL=31},{XM=23.6},{XN=2.3},{XO=0.3},{XP=53.0},{XQ=0.5},{XR=2.5},{XS=10},{XT=5.0},{XU=0},{XV=6.0},{XW=3},{XX=12.5},{XY=0.5},{XB1=16.0000},{XC1=60.000},{BESTKIPP=K0364.3116060},{MATERIAL=Edelstahl},{D1=16},{L=60},{L5=73.3},{AUFNAHME=16},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM},{LX=30,35,40,45,50,60,70,80},{XPOS='0','verriegeln','1','entriegeln'},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter D1
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shear force double-edged
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0364.2305010
K0364.2305010
Stainless steel
25
5
5.50
14
10
6.0
26.5
16
5
15
0.0409
Yes
73182900
4059245022922
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2305015
K0364.2305015
Stainless steel
25
5
5.50
14
15
6.0
26.5
21
5
15
0.0404
Yes
73182900
4059245022939
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2305020
K0364.2305020
Stainless steel
25
5
5.50
14
20
6.0
26.5
26
5
15
0.0425
Yes
73182900
4059245022946
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2305025
K0364.2305025
Stainless steel
25
5
5.50
14
25
6.0
26.5
31
5
15
0.0421
Yes
73182900
4059245022953
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2305030
K0364.2305030
Stainless steel
25
5
5.50
14
30
6.0
26.5
36
5
15
0.0435
Yes
73182900
4059245022960
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306010
K0364.2306010
Stainless steel
25
6
6.85
14
10
7.0
26.5
16
6
22
0.0416
Yes
73182900
4059245022977
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306015
K0364.2306015
Stainless steel
25
6
6.85
14
15
7.0
26.5
22
6
22
0.0417
Yes
73182900
4059245022984
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306020
K0364.2306020
Stainless steel
25
6
6.85
14
20
7.0
26.5
27
6
22
0.0443
Yes
73182900
4059245022991
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306025
K0364.2306025
Stainless steel
25
6
6.85
14
25
7.0
26.5
32
6
22
0.0444
Yes
73182900
4059245023004
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306030
K0364.2306030
Stainless steel
25
6
6.85
14
30
7.0
26.5
37
6
22
0.0455
Yes
73182900
4059245023011
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306035
K0364.2306035
Stainless steel
25
6
6.85
14
35
7.0
26.5
42
6
22
0.0474
Yes
73182900
4059245023028
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306040
K0364.2306040
Stainless steel
25
6
6.85
14
40
7.0
26.5
47
6
22
0.0476
Yes
73182900
4059245023035
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306045
K0364.2306045
Stainless steel
25
6
6.85
14
45
7.0
26.5
52
6
22
0.0489
Yes
73182900
4059245023042
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2306050
K0364.2306050
Stainless steel
25
6
6.85
14
50
7.0
26.5
57
6
22
0.0497
Yes
73182900
4059245023059
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2308020
K0364.2308020
Stainless steel
25
8
9.50
14
20
8.0
26.5
28
8
38
0.0484
Yes
73182900
4059245023066
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2308025
K0364.2308025
Stainless steel
25
8
9.50
14
25
8.0
26.5
33
8
38
0.0488
Yes
73182900
4059245023073
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2308030
K0364.2308030
Stainless steel
25
8
9.50
14
30
8.0
26.5
38
8
38
0.0525
Yes
73182900
4059245023080
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2308035
K0364.2308035
Stainless steel
25
8
9.50
14
35
8.0
26.5
43
8
38
0.0545
Yes
73182900
4059245023097
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2308040
K0364.2308040
Stainless steel
25
8
9.50
14
40
8.0
26.5
48
8
38
0.0563
Yes
73182900
4059245023103
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2308045
K0364.2308045
Stainless steel
25
8
9.50
14
45
8.0
26.5
53
8
38
0.0578
Yes
73182900
4059245023110
98% Warenverfügbarkeit. N...
31.12.2099
K0364.2308050
K0364.2308050
Stainless steel
25
8
9.50
14
50
8.0
26.5
58
8
38
0.0598
Yes
73182900
4059245023127
98% Warenverfügbarkeit. N...
31.12.2099
K0364.3110020
K0364.3110020
Stainless steel
33
10
12.00
19
20
9.0
34.6
29
10
60
0.1076
Yes
73182900
4059245023134
98% Warenverfügbarkeit. N...
31.12.2099
K0364.3110025
K0364.3110025
Stainless steel
33
10
12.00
19
25
9.0
34.6
34
10
60
0.1107
Yes
73182900
4059245023141
98% Warenverfügbarkeit. N...
31.12.2099
K0364.3110030
K0364.3110030
Stainless steel
33
10
12.00
19
30
9.0
34.6
39
10
60
0.1136
Yes
73182900
4059245023158
98% Warenverfügbarkeit. N...
31.12.2099
K0364.3110035
K0364.3110035
Stainless steel
33
10
12.00
19
35
9.0
34.6
44
10
60
0.1167
Yes
73182900
4059245023165
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청