Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0335 - Spring plungers smooth version, without collar, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03072.prj},{NB=K0335.210_0},{BESTKIPP=K0335.210},{AUSF=Kugel aus Edelstahl},{POS=0},{D=10},{D1=8},{L=22},{H=2.70},{F1=54},{F2=100},{GEW=0.0089},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245843268},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{XA=1.200},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0335.203
K0335.203
Ball in stainless steel
3
2
7
0.65
5
7
0.0003
Yes
73181520
4059245843213
98% Warenverfügbarkeit. N...
31.12.2099
K0335.204
K0335.204
Ball in stainless steel
4
3
9
0.80
12
22
0.0006
Yes
73181520
4059245843220
98% Warenverfügbarkeit. N...
31.12.2099
K0335.205
K0335.205
Ball in stainless steel
5
4
12
1.00
19
30
0.0011
Yes
73181520
4059245843237
98% Warenverfügbarkeit. N...
31.12.2099
K0335.206
K0335.206
Ball in stainless steel
6
5
14
1.50
22
40
0.0019
Yes
73181520
4059245843244
98% Warenverfügbarkeit. N...
31.12.2099
K0335.208
K0335.208
Ball in stainless steel
8
6
16
1.80
42
73
0.0046
Yes
73181520
4059245843251
98% Warenverfügbarkeit. N...
31.12.2099
K0335.210
K0335.210
Ball in stainless steel
10
8
22
2.70
54
100
0.0089
Yes
73181520
4059245843268
98% Warenverfügbarkeit. N...
31.12.2099
K0335.212
K0335.212
Ball in stainless steel
12
10
24
3.20
54
122
0.0141
Yes
73181520
4059245843275
98% Warenverfügbarkeit. N...
31.12.2099
K0335.304
K0335.304
Ball in POM
4
3
9
0.60
12
22
0.0005
Yes
73269086
4059245843282
98% Warenverfügbarkeit. N...
31.12.2099
K0335.305
K0335.305
Ball in POM
5
4
12
0.90
19
30
0.0010
Yes
73181520
4059245225767
98% Warenverfügbarkeit. N...
31.12.2099
K0335.306
K0335.306
Ball in POM
6
5
14
1.30
22
40
0.0016
Yes
73181520
4059245225774
98% Warenverfügbarkeit. N...
31.12.2099
K0335.308
K0335.308
Ball in POM
8
6
16
1.70
42
73
0.0038
Yes
73181520
4059245225781
98% Warenverfügbarkeit. N...
31.12.2099
K0335.310
K0335.310
Ball in POM
10
8
22
2.90
54
100
0.0072
Yes
73269086
4059245843329
98% Warenverfügbarkeit. N...
31.12.2099
K0335.312
K0335.312
Ball in POM
12
10
24
3.20
54
122
0.0108
Yes
73181520
4059245225743
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청