Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1372 - Spring plungers with hexagon socket and flattened POM thrust pin, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03050-01.prj},{NB=K1372.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{N=1.2},{S=2.5},{F1=9},{F2=35},{GEW=0.0049},{EAN=4059245844067},{NDM=8.0},{NDM1=5.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=3.000},{XL=1.900},{BESTKIPP=K1372.08},{D=M8},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{POS=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
distance
[mm]
T1
height
[mm]
L
Length
[mm]
N
width
[mm]
S
Width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
BESTMS
assembly key
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1372.05
K1372.05
M5
2.4
2.3
0.8
18
0.8
1.5
6
20
K0317.905
0.0015
Yes
73181520
4059245844043
98% Warenverfügbarkeit. N...
31.12.2099
K1372.06
K1372.06
M6
2.7
2.5
1.0
20
1.0
2.0
7
20
K0317.906
0.0024
Yes
73181520
4059245844050
98% Warenverfügbarkeit. N...
31.12.2099
K1372.08
K1372.08
M8
3.5
3.0
1.4
22
1.2
2.5
9
35
K0317.908
0.0049
Yes
73181520
4059245844067
98% Warenverfügbarkeit. N...
31.12.2099
K1372.10
K1372.10
M10
4.0
3.0
1.4
22
1.6
3.0
9
35
K0317.910
0.0090
Yes
73181520
4059245844074
98% Warenverfügbarkeit. N...
31.12.2099
K1372.12
K1372.12
M12
6.0
4.0
2.0
28
2.0
4.0
12
55
K0317.912
0.0163
Yes
73181520
4059245844081
98% Warenverfügbarkeit. N...
31.12.2099
K1372.16
K1372.16
M16
7.5
5.0
2.5
32
2.5
5.0
45
100
K0317.916
0.0304
Yes
73181520
4059245844098
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청