Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0326 - Spring plungers with hexagon socket and ball, LONG-LOK secured, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03036.prj},{NB=K0326.210_0},{D1=6.0},{L=23},{L1=9},{H=2.0},{SX=5.000},{F1=66.0},{F2=100},{DREHMOMENTEIN=1.30},{DREHMOMENTAUS=0.60},{GEW=0.0083},{EAN=4059245225071},{TYP=2},{TYP1=1},{TYP2=0},{NDM=10},{XK=10.000},{NDM1=0.0000},{XA=5.00},{XB=7.10},{XC=1.00},{XD=16.00},{XE=1.20},{XF=1.10},{XG=15.00},{XH=1.20},{XI=3.00},{XJ=9.00},{BESTKIPP=K0326.210},{MATERIAL=Edelstahl},{AUSF=verstärkte Federkraft},{D=M 10},{L2=ca. zwei Gewindegänge},{S=5.0},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0326.03
K0326.03
Stainless steel
Standard spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
1.5
3
0.10
0.07
0.0002
Yes
73181520
4059245841592
98% Warenverfügbarkeit. N...
31.12.2099
K0326.04
K0326.04
Stainless steel
Standard spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
4.0
10
0.18
0.12
0.0004
Yes
73181520
4059245841608
98% Warenverfügbarkeit. N...
31.12.2099
K0326.05
K0326.05
Stainless steel
Standard spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
6.0
11
0.12
0.08
0.0012
Yes
73181520
4059245224982
98% Warenverfügbarkeit. N...
31.12.2099
K0326.06
K0326.06
Stainless steel
Standard spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
9.0
13
0.44
0.21
0.0017
Yes
73181520
4059245841622
98% Warenverfügbarkeit. N...
31.12.2099
K0326.08
K0326.08
Stainless steel
Standard spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
15.0
30
1.10
0.38
0.0036
Yes
73181520
4059245841639
98% Warenverfügbarkeit. N...
31.12.2099
K0326.10
K0326.10
Stainless steel
Standard spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
20.0
35
1.30
0.60
0.0078
Yes
73181520
4059245841646
98% Warenverfügbarkeit. N...
31.12.2099
K0326.12
K0326.12
Stainless steel
Standard spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
30.0
55
2.00
1.30
0.0121
Yes
73181520
4059245841653
98% Warenverfügbarkeit. N...
31.12.2099
K0326.16
K0326.16
Stainless steel
Standard spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
65.0
125
3.90
3.00
0.0309
Yes
73181520
4059245225033
98% Warenverfügbarkeit. N...
31.12.2099
K0326.203
K0326.203
Stainless steel
strong spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
5.0
7
0.10
0.07
0.0002
Yes
73181520
4059245841677
98% Warenverfügbarkeit. N...
31.12.2099
K0326.204
K0326.204
Stainless steel
strong spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
12.0
22
0.18
0.12
0.0005
Yes
73181520
4059245225057
98% Warenverfügbarkeit. N...
31.12.2099
K0326.205
K0326.205
Stainless steel
strong spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
19.0
30
0.12
0.08
0.0011
Yes
73181520
4059245841691
98% Warenverfügbarkeit. N...
31.12.2099
K0326.206
K0326.206
Stainless steel
strong spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
28.0
40
0.44
0.21
0.0018
Yes
73181520
4059245225064
98% Warenverfügbarkeit. N...
31.12.2099
K0326.208
K0326.208
Stainless steel
strong spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
47.0
73
1.10
0.38
0.0038
Yes
73181520
4059245008292
98% Warenverfügbarkeit. N...
31.12.2099
K0326.210
K0326.210
Stainless steel
strong spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
66.0
100
1.30
0.60
0.0083
Yes
73181520
4059245225071
98% Warenverfügbarkeit. N...
31.12.2099
K0326.212
K0326.212
Stainless steel
strong spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
66.0
120
2.00
1.30
0.0126
Yes
73181520
4059245225088
98% Warenverfügbarkeit. N...
31.12.2099
K0326.216
K0326.216
Stainless steel
strong spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
90.0
180
3.90
3.00
0.0309
Yes
73181520
4059245841745
98% Warenverfügbarkeit. N...
31.12.2099
K0326.AJ
K0326.AJ
Stainless steel
standard
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0021
Yes
73181520
4059245351237
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A2
K0326.A2
Stainless steel
standard
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0019
Yes
73181520
4059245351183
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A3
K0326.A3
Stainless steel
standard
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
15.0
30
1.10
0.38
0.0035
Yes
73181520
4059245351190
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A4
K0326.A4
Stainless steel
standard
3/8-16
6.0
23
9
approx. two thread dials
2.0
3/16
20.0
35
1.30
0.60
0.0066
Yes
73181520
4059245351206
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A5
K0326.A5
Stainless steel
standard
1/2-13
8.0
26
10
approx. two thread dials
2.5
7/32
30.0
55
2.00
1.30
0.0140
Yes
73181520
4059245351213
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A6
K0326.A6
Stainless steel
standard
5/8-11
10.0
33
14
approx. two thread dials
3.5
5/16
65.0
125
3.90
3.00
0.0294
Yes
73181520
4059245351220
98% Warenverfügbarkeit. N...
31.12.2099
K0326.2AJ
K0326.2AJ
Stainless steel
strong spring force
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0021
Yes
73181520
4059245351176
98% Warenverfügbarkeit. N...
31.12.2099
K0326.2A2
K0326.2A2
Stainless steel
strong spring force
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0019
Yes
73181520
4059245351121
98% Warenverfügbarkeit. N...
31.12.2099
K0326.2A3
K0326.2A3
Stainless steel
strong spring force
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
47.0
73
1.10
0.38
0.0036
Yes
73181520
4059245351138
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청