Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0310 - Spring plungers with slot and ball, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03010.prj},{NB=K0310.406_(0)},{BESTKIPP=K0310.406},{POS=0},{MATERIAL=Edelstahl},{AUSF=lange Ausführung, Standard Federkraft},{D=M 6},{D1=3.5},{L=25},{H=1.0},{N=1.0},{F1=9.0},{F2=13},{GEW=0.0035},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245837601},{FILTER=KIPP,KIPP_USA,},{TAB=0},{TAB1=1},{TYP2=1},{NDM=6.000},{NDM1=0.0000},{XPOS=[0:$H.]},{XA=1.5},{XB=4.20},{XC=1.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0310.03
K0310.03
Stainless steel
Standard spring force
M 3
1.5
7
0.4
0.4
1.5
3
0.0001
Yes
73181520
4059245837403
98% Warenverfügbarkeit. N...
31.12.2099
K0310.04
K0310.04
Stainless steel
Standard spring force
M 4
2.5
9
0.8
0.6
4.0
10
0.0004
Yes
73181520
4059245837410
98% Warenverfügbarkeit. N...
31.12.2099
K0310.05
K0310.05
Stainless steel
Standard spring force
M 5
3.0
12
0.9
0.8
6.0
11
0.0009
Yes
73181520
4059245837427
98% Warenverfügbarkeit. N...
31.12.2099
K0310.06
K0310.06
Stainless steel
Standard spring force
M 6
3.5
14
1.0
1.0
9.0
13
0.0017
Yes
73181520
4059245837434
98% Warenverfügbarkeit. N...
31.12.2099
K0310.08
K0310.08
Stainless steel
Standard spring force
M 8
5.0
16
1.5
1.2
15.0
30
0.0034
Yes
73181520
4059245837441
98% Warenverfügbarkeit. N...
31.12.2099
K0310.10
K0310.10
Stainless steel
Standard spring force
M 10
6.0
19
2.0
1.6
20.0
35
0.0066
Yes
73181520
4059245837458
98% Warenverfügbarkeit. N...
31.12.2099
K0310.12
K0310.12
Stainless steel
Standard spring force
M 12
8.0
22
2.5
2.0
30.0
55
0.0106
Yes
73181520
4059245837465
98% Warenverfügbarkeit. N...
31.12.2099
K0310.16
K0310.16
Stainless steel
Standard spring force
M 16
10.0
24
3.5
2.5
65.0
125
0.0233
Yes
73181520
4059245837472
98% Warenverfügbarkeit. N...
31.12.2099
K0310.20
K0310.20
Stainless steel
Standard spring force
M 20
12.0
30
4.5
2.5
80.0
160
0.0451
Yes
73181520
4059245837489
98% Warenverfügbarkeit. N...
31.12.2099
K0310.203
K0310.203
Stainless steel
strong spring force
M 3
1.5
7
0.4
0.4
5.0
7
0.0002
Yes
73181520
4059245007295
98% Warenverfügbarkeit. N...
31.12.2099
K0310.204
K0310.204
Stainless steel
strong spring force
M 4
2.5
9
0.8
0.6
12.0
22
0.0004
Yes
73181520
4059245837502
98% Warenverfügbarkeit. N...
31.12.2099
K0310.205
K0310.205
Stainless steel
strong spring force
M 5
3.0
12
0.9
0.8
19.0
30
0.0010
Yes
73181520
4059245837519
98% Warenverfügbarkeit. N...
31.12.2099
K0310.206
K0310.206
Stainless steel
strong spring force
M 6
3.5
14
1.0
1.0
28.0
40
0.0018
Yes
73181520
4059245837526
98% Warenverfügbarkeit. N...
31.12.2099
K0310.208
K0310.208
Stainless steel
strong spring force
M 8
5.0
16
1.5
1.2
47.0
73
0.0036
Yes
73181520
4059245007332
98% Warenverfügbarkeit. N...
31.12.2099
K0310.210
K0310.210
Stainless steel
strong spring force
M 10
6.0
19
2.0
1.6
66.0
100
0.0068
Yes
73181520
4059245007349
98% Warenverfügbarkeit. N...
31.12.2099
K0310.212
K0310.212
Stainless steel
strong spring force
M 12
8.0
22
2.5
2.0
66.0
120
0.0111
Yes
73181520
4059245837557
98% Warenverfügbarkeit. N...
31.12.2099
K0310.216
K0310.216
Stainless steel
strong spring force
M 16
10.0
24
3.5
2.5
90.0
180
0.0233
Yes
73181520
4059245837564
98% Warenverfügbarkeit. N...
31.12.2099
K0310.220
K0310.220
Stainless steel
strong spring force
M 20
12.0
30
4.5
2.5
115.0
240
0.0464
Yes
73181520
4059245223589
98% Warenverfügbarkeit. N...
31.12.2099
K0310.404
K0310.404
Stainless steel
long version, standard sp...
M 4
2.5
16
0.8
0.6
4.0
10
0.0009
Yes
73181520
4059245837588
98% Warenverfügbarkeit. N...
31.12.2099
K0310.405
K0310.405
Stainless steel
long version, standard sp...
M 5
3.0
20
0.9
0.8
6.0
11
0.0215
Yes
73181520
4059245223602
98% Warenverfügbarkeit. N...
31.12.2099
K0310.406
K0310.406
Stainless steel
long version, standard sp...
M 6
3.5
25
1.0
1.0
9.0
13
0.0035
Yes
73181520
4059245837601
98% Warenverfügbarkeit. N...
31.12.2099
K0310.408
K0310.408
Stainless steel
long version, standard sp...
M 8
5.0
30
1.5
1.2
15.0
30
0.0077
Yes
73181520
4059245223626
98% Warenverfügbarkeit. N...
31.12.2099
K0310.410
K0310.410
Stainless steel
long version, standard sp...
M 10
6.0
35
2.0
1.6
20.0
35
0.0145
Yes
73181520
4059245223633
98% Warenverfügbarkeit. N...
31.12.2099
K0310.412
K0310.412
Stainless steel
long version, standard sp...
M 12
8.0
40
2.5
2.0
30.0
55
0.0233
Yes
73181520
4059245837632
98% Warenverfügbarkeit. N...
31.12.2099
K0310.416
K0310.416
Stainless steel
long version, standard sp...
M 16
10.0
45
3.5
2.5
65.0
125
0.0508
Yes
73181520
4059245223657
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청