Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2109 - Indexing plunger, steel or stainless steel short version with plastic cam lever
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03090-30_asmtab.prj},{NB=K2109.94101541},{A=53.4},{A1=67.8},{B=26.9},{B1=19.4},{L=49.9},{L1=15},{L2=12},{S=10},{SW1=22},{F=2.8},{F1=15},{F2=32},{GEW=0.1170},{EAN=4059245865055},{NDM=20.000},{ST=1.500},{TYP=16.000},{XA=18.000},{XD=3.0},{XZ=10.400},{XE=6.4},{XF=8.300},{XG=43},{BESTKIPP=K2109.9410154},{FORM=B},{AUSF=verkehrsrot RAL 3020},{MATERIAL=Stahl},{D=10},{D1=M20x1,5},{SW2=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,},{XPOS='1','entspannte_Position','2','gespannte_Position'},{XC=verkehrsrot RAL 3020},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
distance
[mm]
D
Diameter
[mm]
D1
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
S
Hub S
[mm]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K2109.8105
K2109.8105
A
schwarz
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059245864904
98% Warenverfügbarkeit. N...
31.12.2099
K2109.8206
K2109.8206
A
schwarz
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059245864911
98% Warenverfügbarkeit. N...
31.12.2099
K2109.8308
K2109.8308
A
schwarz
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059245864928
98% Warenverfügbarkeit. N...
31.12.2099
K2109.8410
K2109.8410
A
schwarz
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059245864935
98% Warenverfügbarkeit. N...
31.12.2099
K2109.8105154
K2109.8105154
A
verkehrsrot RAL 3020
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059245864942
98% Warenverfügbarkeit. N...
31.12.2099
K2109.8206154
K2109.8206154
A
verkehrsrot RAL 3020
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059245864959
98% Warenverfügbarkeit. N...
31.12.2099
K2109.8308154
K2109.8308154
A
verkehrsrot RAL 3020
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059245864966
98% Warenverfügbarkeit. N...
31.12.2099
K2109.8410154
K2109.8410154
A
verkehrsrot RAL 3020
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059245864973
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9105
K2109.9105
B
schwarz
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
17
1.3
5
12
0.0210
Yes
73181900
4059245864980
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9206
K2109.9206
B
schwarz
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
19
1.8
6
14
0.0320
Yes
73181900
4059245864997
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9308
K2109.9308
B
schwarz
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
24
2.3
14
28
0.0720
Yes
73181900
4059245865000
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9410
K2109.9410
B
schwarz
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
30
2.8
15
32
0.1170
Yes
73181900
4059245865017
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9105154
K2109.9105154
B
verkehrsrot RAL 3020
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
17
1.3
5
12
0.0210
Yes
73181900
4059245865024
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9206154
K2109.9206154
B
verkehrsrot RAL 3020
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
19
1.8
6
14
0.0320
Yes
73181900
4059245865031
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9308154
K2109.9308154
B
verkehrsrot RAL 3020
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
24
2.3
14
28
0.0720
Yes
73181900
4059245865048
98% Warenverfügbarkeit. N...
31.12.2099
K2109.9410154
K2109.9410154
B
verkehrsrot RAL 3020
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
30
2.8
15
32
0.1170
Yes
73181900
4059245865055
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18105
K2109.18105
A
schwarz
Edelstahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059245865062
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18206
K2109.18206
A
schwarz
Edelstahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059245865079
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18308
K2109.18308
A
schwarz
Edelstahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059245865086
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18410
K2109.18410
A
schwarz
Edelstahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059245865093
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18105154
K2109.18105154
A
verkehrsrot RAL 3020
Edelstahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059245865109
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18206154
K2109.18206154
A
verkehrsrot RAL 3020
Edelstahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059245865116
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18308154
K2109.18308154
A
verkehrsrot RAL 3020
Edelstahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059245865123
98% Warenverfügbarkeit. N...
31.12.2099
K2109.18410154
K2109.18410154
A
verkehrsrot RAL 3020
Edelstahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059245865130
98% Warenverfügbarkeit. N...
31.12.2099
K2109.19105
K2109.19105
B
schwarz
Edelstahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
17
1.3
5
12
0.0210
Yes
73181900
4059245865147
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청