Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1096 - Indexing plungers with thread lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_20.prj},{NB=K1096.091516ENTSPANNT},{D=16},{D2=40},{L=96.0},{L1=32},{L2=18},{L3=28},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.2155},{EAN=4059245258857},{TAB=1},{TAB1=2},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=0.000},{XT=0.000},{XU=0.000},{ST=2.000},{BESTKIPP=K1096.091516},{MATERIAL=Stahl},{OBFLGK=Arretierstift gehärtet},{FORM=CP},{AUSF=mit Rastnut, ohne Kontermutter},{D1=M 24 x 2},{SW2=0},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1096.91903
Steel
Indexing pin hardened
AP
non-lockout type without ...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0048
Yes
73181900
4059245258703
98% Warenverfügbarkeit. N...
31.12.2099
K1096.91004
Steel
Indexing pin hardened
AP
non-lockout type without ...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0101
Yes
73181900
4059245258710
98% Warenverfügbarkeit. N...
31.12.2099
K1096.91105
Steel
Indexing pin hardened
AP
non-lockout type without ...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0190
Yes
73181900
4059245258727
98% Warenverfügbarkeit. N...
31.12.2099
K1096.91206
Steel
Indexing pin hardened
AP
non-lockout type without ...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0286
Yes
73181900
4059245258734
98% Warenverfügbarkeit. N...
31.12.2099
K1096.91308
Steel
Indexing pin hardened
AP
non-lockout type without ...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0692
Yes
73181900
4059245258741
98% Warenverfügbarkeit. N...
31.12.2099
K1096.91410
Steel
Indexing pin hardened
AP
non-lockout type without ...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1137
Yes
73181900
4059245258758
98% Warenverfügbarkeit. N...
31.12.2099
K1096.91412
Steel
Indexing pin hardened
AP
non-lockout type without ...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1155
Yes
73181900
4059245258765
98% Warenverfügbarkeit. N...
31.12.2099
K1096.91516
Steel
Indexing pin hardened
AP
non-lockout type without ...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2158
Yes
73181900
4059245258772
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091903
Steel
Indexing pin hardened
CP
lockout type without lock...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0048
Yes
73181900
4059245258789
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091004
Steel
Indexing pin hardened
CP
lockout type without lock...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0101
Yes
73181900
4059245258796
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091105
Steel
Indexing pin hardened
CP
lockout type without lock...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0191
Yes
73181900
4059245258802
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091206
Steel
Indexing pin hardened
CP
lockout type without lock...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0288
Yes
73181900
4059245258819
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091308
Steel
Indexing pin hardened
CP
lockout type without lock...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0700
Yes
73181900
4059245258826
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091410
Steel
Indexing pin hardened
CP
lockout type without lock...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1141
Yes
73181900
4059245258833
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091412
Steel
Indexing pin hardened
CP
lockout type without lock...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1150
Yes
73181900
4059245258840
98% Warenverfügbarkeit. N...
31.12.2099
K1096.091516
Steel
Indexing pin hardened
CP
lockout type without lock...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2155
Yes
73181900
4059245258857
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93903
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0045
Yes
73181900
4059245258864
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93004
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0094
Yes
73181900
4059245258871
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93105
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0178
Yes
73181900
4059245258888
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93206
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0271
Yes
73181900
4059245258895
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93308
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0660
Yes
73181900
4059245258901
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93410
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1119
Yes
73181900
4059245258918
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93412
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1117
Yes
73181900
4059245258925
98% Warenverfügbarkeit. N...
31.12.2099
K1096.93516
Stainless steel
Indexing pin hardened
AP
non-lockout type without ...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2083
Yes
73181900
4059245258932
98% Warenverfügbarkeit. N...
31.12.2099
K1096.093903
Stainless steel
Indexing pin hardened
CP
lockout type without lock...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0045
Yes
73181900
4059245258949
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청