Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1559 - Quarter-turn clamp locks, stainless steel twist knob plastic or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Quarter-turn locks, edge protection profiles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/drehriegel/k1559.prj},{NB=K1559.8160},{D=8},{D1=18},{D2=34},{D3=40},{D4=28},{H=31.5},{H1=16},{H2=5.5},{L=16.3},{D5=18},{D6=35},{D7=6.5},{D8=3.4},{T2=2.5},{SPANNKRAFT=400},{SCHERKRAFT=4.8},{AUSZUGSKRAFT=1.6},{GEW=0.1210},{EAN=4059245506958},{NDM=3.000},{SW=2.500},{TYP=1.000},{XA=1.000},{XB=13.900},{XC=1.000},{XD=28.000},{XE=13.300},{XF=70.000},{XG=4.000},{XK=2.000},{XM=5.500},{XN=6.000},{XO=3.000},{XP=1.500},{XQ=15.000},{XW=30.000},{BESTKIPP=K1559.816},{AUSF=Griff PA Kunststoff},{M=M3x0.5},{T=6},{T1=6-20},{TEMP=≤130 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83089060},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
Teilkreisdurchmesser
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
M
thread
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
T
height
[mm]
T1
height
[mm]
T2
distance
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1559.816
K1559.816
Grip plastic
8
18
34
40
28
31.5
16
5.5
16.3
M3x0.5
18
35
6.5
3.4
6
6-20
2.5
400
4.8
1.6
≤130 °C
0.1210
Yes
83089060
4059245506958
31.12.2099
98% Warenverfügbarkeit. N...
K1559.8161
K1559.8161
Grip stainless steel
8
18
34
40
28
31.5
16
5.5
16.3
M3x0.5
18
35
6.5
3.4
6
6-20
2.5
400
4.8
1.6
≤200 °C
0.1570
Yes
83089060
4059245506965
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청