Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0227 - Tubular handles stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06943.prj},{NB=K0227.400082},{BESTKIPP=K0227.400082},{MAT=Rohr mit Kunststoffüberzug},{FORM=A},{AUSF=für frontseitiges Anschrauben},{TYP=A},{A=400},{B=26},{D=M8x35},{H=60},{L=426},{TRAG=1000},{GEW=0.7772},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059245126804},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{MV=6.500},{LV=35.000},{SV=13.000},{EV=14.200},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0227.200081
K0227.200081
tube ground
A
front mounted
200
26
M8x35
60
226
1000
0.6612
Yes
73269086
4059245126712
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300081
K0227.300081
tube ground
A
front mounted
300
26
M8x35
60
326
1000
0.7604
Yes
73269086
4059245126750
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400081
K0227.400081
tube ground
A
front mounted
400
26
M8x35
60
426
1000
0.8437
Yes
73269086
4059245126798
31.12.2099
98% Warenverfügbarkeit. N...
K0227.200082
K0227.200082
tube with plastic cover
A
front mounted
200
26
M8x35
60
226
1000
0.6837
Yes
73269086
4059245126729
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300082
K0227.300082
tube with plastic cover
A
front mounted
300
26
M8x35
60
326
1000
0.7801
Yes
73269086
4059245126767
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400082
K0227.400082
tube with plastic cover
A
front mounted
400
26
M8x35
60
426
1000
0.7772
Yes
73269086
4059245126804
31.12.2099
98% Warenverfügbarkeit. N...
K0227.200083
K0227.200083
tube ground
B
rear mounted
200
26
M8x20
60
226
1000
0.6996
Yes
73269086
4059245126736
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300083
K0227.300083
tube ground
B
rear mounted
300
26
M8x20
60
326
1000
0.7951
Yes
73269086
4059245126774
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400083
K0227.400083
tube ground
B
rear mounted
400
26
M8x20
60
426
1000
0.7800
Yes
73269086
4059245126811
31.12.2099
98% Warenverfügbarkeit. N...
K0227.200084
K0227.200084
tube with plastic cover
B
rear mounted
200
26
M8x20
60
226
1000
0.7145
Yes
73269086
4059245126743
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300084
K0227.300084
tube with plastic cover
B
rear mounted
300
26
M8x20
60
326
1000
0.8101
Yes
73269086
4059245126781
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400084
K0227.400084
tube with plastic cover
B
rear mounted
400
26
M8x20
60
426
1000
0.9300
Yes
73269086
4059245126828
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청