Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1105 - Rest pads pin form, external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/aufnahmbeolzen_auflagebolzen/02027_1.prj},{NB=K1105.1100630},{BESTKIPP=K1105.1100630},{D=M10},{D1=6},{H=30},{H1=15},{B=14.0},{E=19.0},{SW=17},{GEW=0.0300},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245229352},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=10.0},{XA=7.7},{XB=2.500},{XC=0.8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
Length
[mm]
H1
Length
[mm]
B
Length
[mm]
E
distance
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1105.1060420
K1105.1060420
M6
4
20
10
8.0
11.0
10
0.0078
Yes
84662080
4059245229291
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1060430
K1105.1060430
M6
4
30
15
8.0
11.0
10
0.0115
Yes
84662080
4059245229307
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1080430
K1105.1080430
M8
4
30
15
10.0
14.4
13
0.0168
Yes
84662080
4059245229314
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1080440
K1105.1080440
M8
4
40
20
10.0
14.4
13
0.0228
Yes
84662080
4059245229321
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1080630
K1105.1080630
M8
6
30
15
10.0
14.4
13
0.0199
Yes
84662080
4059245229338
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1080640
K1105.1080640
M8
6
40
20
10.0
14.4
13
0.0267
Yes
84662080
4059245229345
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1100630
K1105.1100630
M10
6
30
15
14.0
19.0
17
0.0300
Yes
84662080
4059245229352
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1100650
K1105.1100650
M10
6
50
25
14.0
19.0
17
0.0532
Yes
84662080
4059245229369
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1100830
K1105.1100830
M10
8
30
15
14.0
19.0
17
0.0343
Yes
84662080
4059245229376
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1100850
K1105.1100850
M10
8
50
25
14.0
19.0
17
0.0579
Yes
84662080
4059245229383
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1120640
K1105.1120640
M12
6
40
20
14.0
21.2
19
0.0485
Yes
84662080
4059245229390
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1120660
K1105.1120660
M12
6
60
30
14.0
21.2
19
0.0746
Yes
84662080
4059245229406
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1120840
K1105.1120840
M12
8
40
20
14.0
21.2
19
0.0550
Yes
84662080
4059245229413
31.12.2099
98% Warenverfügbarkeit. N...
K1105.1120860
K1105.1120860
M12
8
60
30
14.0
21.2
19
0.0826
Yes
84662080
4059245229420
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청