카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 80 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD모델 선택
{kbk/locking_devices_shrink_discs_locking_elements/kbs_80_asmtab.prj},{NB=KBS80-32x43},{D=32},{DD=43},{D1=59},{D2=65},{T=705},{L=52.5},{L1=25.5},{L2=39.5},{L3=46.5},{PW=146},{PN=108},{NSZ=8},{SZ=M6x18},{TASZ=17.0},{CNSMASSEXACT=0.450},{VERS=19},{SD1=6},{SD2=18},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{CNSSTDDTIME=from stock},{INFO1X=kbs_80_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs_80_operating_installation_instruction_$(cadenas_language).pdf},{PPATH=kbs_80/kbs_80_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
D1
Flange Diameter (Outer Cone)
[mm]
D2
Flange Diameter (Inner Cone)
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
PW
Surface Pressure on Shaft
[N/mm²]
PN
Surface Pressure on Hub
[N/mm²]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4762)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS80-6x14
6
14
22
25
12
25.5
10.0
18.5
22.5
190
80
3
M3x10
2.2
0.020
KBS80-8x15
8
15
24
27
29
29.5
12.0
21.5
25.5
205
110
3
M4x12
5.0
0.060
KBS80-9x16
9
16
25
28
31
31.5
14.0
23.5
27.5
150
85
3
M4x12
5.0
0.065
KBS80-10x16
10
16
25
28
35
31.5
14.0
23.5
27.5
140
85
3
M4x12
5.0
0.080
KBS80-11x18
11
18
28
32
52
31.5
14.0
23.5
27.5
170
105
4
M4x12
5.0
0.090
KBS80-12x18
12
18
28
32
58
31.5
14.0
23.5
27.5
150
100
4
M4x12
5.0
0.090
KBS80-14x23
14
23
35
39
69
31.5
14.0
23.5
27.5
140
80
4
M4x12
5.0
0.110
KBS80-15x24
15
24
40
45
170
42.5
16.0
29.5
36.5
158
98
4
M6x18
17.0
0.210
KBS80-16x24
16
24
40
45
180
42.5
16.0
29.5
36.5
148
98
4
M6x18
17.0
0.220
KBS80-17x26
17
26
42
47
200
45.5
19.0
32.5
39.5
180
125
4
M6x18
17.0
0.220
KBS80-18x26
18
26
42
47
200
45.5
19.0
32.5
39.5
180
125
4
M6x18
17.0
0.220
KBS80-19x27
19
27
43
49
210
45.5
19.0
32.5
39.5
170
120
4
M6x18
17.0
0.250
KBS80-20x28
20
28
44
50
220
45.5
19.0
32.5
39.5
160
115
4
M6x18
17.0
0.250
KBS80-22x32
22
32
48
54
250
52.5
26.0
39.5
46.5
115
80
4
M6x18
17.0
0.300
KBS80-24x34
24
34
50
56
395
52.5
26.0
39.5
46.5
146
102
6
M6x18
17.0
0.350
KBS80-25x34
25
34
50
56
410
52.5
26.0
39.5
46.5
140
102
6
M6x18
17.0
0.350
KBS80-28x39
28
39
55
61
465
52.5
25.5
39.5
46.5
135
98
6
M6x18
17.0
0.450
KBS80-30x41
30
41
57
62
510
52.5
25.5
39.5
46.5
127
90
6
M6x18
17.0
0.450
KBS80-32x43
32
43
59
65
705
52.5
25.5
39.5
46.5
146
108
8
M6x18
17.0
0.450
KBS80-35x47
35
47
62
69
790
58.5
31.5
45.5
52.5
105
80
8
M6x18
17.0
0.550
KBS80-38x50
38
50
66
72
860
58.5
31.5
45.5
52.5
100
76
8
M6x18
17.0
0.600
KBS80-40x53
40
53
69
75
900
58.5
31.5
45.5
52.5
96
72
8
M6x18
17.0
0.650
KBS80-42x55
42
55
71
78
940
58.5
31.5
45.5
52.5
90
70
8
M6x18
17.0
0.900
KBS80-45x59
45
59
80
86
1840
79.0
45.0
62.5
71.0
110
85
8
M8x22
41.0
1.100
KBS80-48x62
48
62
81
87
2000
79.0
45.0
62.5
71.0
105
80
8
M8x22
41.0
1.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Hakon®-Clamping sets - Baureihe 110
Ketten Fuchs
13.03.2018
KBS 16 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 61 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 52 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 11 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 50 - Locking Element
KBK Antriebstechnik
26.11.2019
KBS 40 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 71 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 15 - Locking Device
KBK Antriebstechnik
26.11.2019
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KBS 55 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 18 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 95 - Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
KB2 - Miniature Metal Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청