FBN80B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.80
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/finished_bore_spocket_steel_stainless_steel/b_type/fbn80b.prj},{NB=FBN80B20D25_()},{TYPE=FBN80B},{NOT=20},{NOT1=20},{NOTX=20.000},{DP=162.368},{DO=176},{MATC=},{SD=25},{SDX=25,28,30,32,35,38,40,42,45,48,50,55,60},{NOTHP=2},{A=12},{SURFT=},{BD=93},{BL=40},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBN80B9D25
FBN80B
9
74.265
85
58.38
57.26
14.6
Induction hardening
C : Cutting type
M8
2
7
The tooth profile in the ...
FBN80B10D25
FBN80B
10
82.196
93
66.32
66.32
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B11D25
FBN80B
11
90.156
102
74.28
73.36
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B12D25
FBN80B
12
98.138
110
82.26
82.26
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B13D25
FBN80B
13
106.136
118
90.26
89.48
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B14D25
FBN80B
14
114.147
127
98.27
98.27
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B15D25
FBN80B
15
122.167
135
106.29
105.62
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B16D24
FBN80B
16
130.196
143
114.32
114.32
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B17D25
FBN80B
17
138.232
151
122.35
121.76
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B18D25
FBN80B
18
146.273
159
130.39
130.39
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B19D25
FBN80B
19
154.319
167
138.44
137.91
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B20D25
FBN80B
20
162.368
176
146.49
146.49
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B21D25
FBN80B
21
170.421
184
154.54
154.06
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B22D35
FBN80B
22
178.478
192
162.60
162.60
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B23D35
FBN80B
23
186.540
200
170.66
170.23
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B24D30
FBN80B
24
194.597
208
178.72
178.72
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B25D35
FBN80B
25
202.660
216
186.78
186.38
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B26D35
FBN80B
26
210.724
224
194.84
194.84
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B28D35
FBN80B
28
226.858
241
210.98
210.98
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B30D35
FBN80B
30
242.996
257
227.12
227.12
14.6
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN80B32D55
FBN80B
32
259.138
273
243.26
243.26
14.6
Induction hardening
C : Cutting type
M12
2
12
The tooth profile in the ...
FBN80B35D50
FBN80B
35
283.358
297
267.48
267.19
14.6
Induction hardening
C : Cutting type
M10
2
12
The tooth profile in the ...
FBN80B36D50
FBN80B
36
291.432
306
275.55
275.55
14.6
Induction hardening
C : Cutting type
M10
2
12
The tooth profile in the ...
FBN80B40D45
FBN80B
40
323.736
338
307.86
307.86
14.6
Induction hardening
C : Cutting type
M10
2
12
The tooth profile in the ...
FBN80B45D55
FBN80B
45
364.124
378
348.24
348.02
14.6
Induction hardening
C : Cutting type
M12
2
12
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FBN100B - Finished bore
KANA (Katayama Chain)
20.12.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
NK80B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
FBN60B - Finished bore
KANA (Katayama Chain)
20.12.2023
NK80B - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
80A - Un-finished
KANA (Katayama Chain)
27.06.2023
FBK80B - Finished bore
KANA (Katayama Chain)
27.06.2023
KANA roller chain
KANA (Katayama Chain)
29.06.2023
FBN80SD - Finished bore
KANA (Katayama Chain)
27.06.2023
FBN40B - Finished bore
KANA (Katayama Chain)
20.12.2023
JNTC, JMTC, JNTS - Joint Links
Misumi
20.06.2024
HG80B - Un-finished
KANA (Katayama Chain)
27.06.2023
KCM Roller Chain with Attachment
KANA (Katayama Chain)
05.07.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청