SUS60B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_stainless/b_type/sus60b_for_bearing_step_hole.prj},{NB=KANA_SUS60B22D18D17_BB1_ (83 H 7 40 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=SUS60B},{NOT=22},{NOTX=22.000},{DP=133.86},{DO=144},{MATC=},{BERTYPE=1},{BD=83.0},{BDMAX=83.0},{SD1=18.0},{SD1TS=H},{SD1TC=7},{BL=40.0},{BLMAX=40.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=17.0},{SDMIN=17.0},{SDMIN1=18.000},{SDMIN2=19.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_SUS60B10D16D15_BB1
SUS60B
10
61.65
70
49.74
49.74
11.7
Induction hardening
C : Cutting type
0/+18
37.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B11D16D15_BB1
SUS60B
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
0/+18
45.0
8.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B12D16D15_BB1
SUS60B
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B13D16D15_BB1
SUS60B
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B14D18D17_BB1
SUS60B
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B15D18D17_BB1
SUS60B
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B16D18D17_BB1
SUS60B
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B17D18D17_BB1
SUS60B
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B18D18D17_BB1
SUS60B
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B19D18D17_BB1
SUS60B
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B20D18D17_BB1
SUS60B
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B21D18D17_BB1
SUS60B
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B22D18D17_BB1
SUS60B
22
133.86
144
121.95
121.95
11.7
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B23D18D17_BB1
SUS60B
23
139.90
150
127.99
127.66
11.7
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B24D20D19_BB1
SUS60B
24
145.95
156
134.04
134.04
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B25D20D19_BB1
SUS60B
25
151.99
162
140.08
139.78
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B26D20D19_BB1
SUS60B
26
158.04
168
146.13
146.13
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B27D20D19_BB1
SUS60B
27
164.09
174
152.18
151.90
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B28D20D19_BB1
SUS60B
28
170.14
180
158.23
158.23
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B30D20D19_BB1
SUS60B
30
182.25
193
170.34
170.34
11.7
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B32D22D21_BB1
SUS60B
32
194.35
205
182.44
182.44
11.7
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B34D22D21_BB1
SUS60B
34
206.46
217
194.55
194.55
11.7
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B35D22D21_BB1
SUS60B
35
212.52
223
200.61
200.40
11.7
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B36D22D21_BB1
SUS60B
36
218.57
229
206.66
206.66
11.7
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS60B38D22D21_BB1
SUS60B
38
230.69
241
218.78
218.78
11.7
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청