SUS50B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_stainless/b_type/sus50b_keyway_tapped_holes.prj},{NB=KANA_SUS50B22D17_K-_0-N/A_(H 728 0 0 N/A N/A)},{TYPE=SUS50B},{NOT=22},{NOTX=22.000},{DP=111.55},{DO=120},{MATC=},{SD=17.0},{SDMIN=17.000},{SDMAX=48.000},{SDAS=H},{SDAC=7},{BD=73.0},{BDMAX=73.000},{BL=28.0},{BLMAX=28.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_SUS50B10D11
SUS50B
10
51.37
58
41.21
41.21
8.7
None
C : Cutting type
0/+18
34.0
6.4
N/A
-
The tooth profile in the ...
KANA_SUS50B11D13
SUS50B
11
56.35
64
46.19
45.62
8.7
None
C : Cutting type
0/+18
39.0
6.4
N/A
-
The tooth profile in the ...
KANA_SUS50B12D13
SUS50B
12
61.34
69
51.18
51.18
8.7
None
C : Cutting type
0/+18
44.0
6.4
N/A
-
The tooth profile in the ...
KANA_SUS50B13D13
SUS50B
13
66.34
74
56.18
55.70
8.7
None
C : Cutting type
0/+18
49.0
6.4
N/A
-
The tooth profile in the ...
KANA_SUS50B14D13
SUS50B
14
71.34
79
61.18
61.18
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B15D13
SUS50B
15
76.35
84
66.19
65.77
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B16D15
SUS50B
16
81.37
89
71.21
71.21
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B17D15
SUS50B
17
86.39
94
76.23
75.86
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B18D15
SUS50B
18
91.42
100
81.26
81.26
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B19D15
SUS50B
19
96.45
105
86.29
85.96
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B20D15
SUS50B
20
101.48
110
91.32
91.32
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B21D15
SUS50B
21
106.51
115
96.35
96.05
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B22D17
SUS50B
22
111.55
120
101.39
101.39
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B23D17
SUS50B
23
116.58
125
106.42
106.15
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B24D17
SUS50B
24
121.62
130
111.46
111.46
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B25D17
SUS50B
25
126.66
135
116.50
116.25
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B26D17
SUS50B
26
131.70
140
121.54
121.54
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B27D17
SUS50B
27
136.74
145
126.58
126.35
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B28D17
SUS50B
28
141.79
150
131.63
131.63
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B30D17
SUS50B
30
151.87
161
141.71
141.71
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B32D17
SUS50B
32
161.96
171
151.80
151.80
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B34D17
SUS50B
34
172.05
181
161.89
161.89
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B35D17
SUS50B
35
177.10
186
166.94
166.76
8.7
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B36D20
SUS50B
36
182.14
191
171.98
171.98
8.7
None
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS50B38D20
SUS50B
38
192.24
201
182.08
182.08
8.7
None
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청