FBN50B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.50
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/finished_bore_sprocket_steel_stainless_steel/b_type/fbn50b.prj},{NB=FBN50B24D17_()},{TYPE=FBN50B},{NOT=24},{NOTX=24.000},{DP=121.62},{DO=130},{MATC=},{SD=17},{SDX=17,18,19,20,22,24,25,28,30,32,35,38,40,42,45},{NOTHP=2},{A=8},{SURFT=},{BD=73.0},{BL=28},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBN50B9D16
FBN50B
9
46.42
53
36.26
35.55
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBN50B10D15
FBN50B
10
51.37
58
41.21
41.21
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBN50B11D15
FBN50B
11
56.35
64
46.19
45.62
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBN50B12D15
FBN50B
12
61.34
69
51.18
51.18
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBN50B13D14
FBN50B
13
66.34
74
56.18
55.70
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBN50B14D14
FBN50B
14
71.34
79
61.18
61.18
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBN50B15D14
FBN50B
15
76.35
84
66.19
65.77
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBN50B16D14
FBN50B
16
81.37
89
71.21
71.21
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBN50B17D14
FBN50B
17
86.39
94
76.23
75.86
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBN50B18D14
FBN50B
18
91.42
100
81.26
81.26
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B19D14
FBN50B
19
96.45
105
86.29
85.96
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B20D14
FBN50B
20
101.48
110
91.32
91.32
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B21D17
FBN50B
21
106.51
115
96.35
96.05
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B22D17
FBN50B
22
111.55
120
101.39
101.39
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B23D17
FBN50B
23
116.58
125
106.42
106.15
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B24D17
FBN50B
24
121.62
130
111.46
111.46
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B25D17
FBN50B
25
126.66
135
116.50
116.25
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B26D22
FBN50B
26
131.70
140
121.54
121.54
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B27D24
FBN50B
27
136.74
145
126.58
126.35
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN50B28D20
FBN50B
28
141.79
150
131.63
131.63
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B29D24
FBN50B
29
146.83
155
136.67
136.45
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN50B30D22
FBN50B
30
151.87
161
141.71
141.71
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN50B32D25
FBN50B
32
161.96
171
151.80
151.80
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN50B33D35
FBN50B
33
167.01
176
156.85
156.66
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN50B34D25
FBN50B
34
172.05
181
161.89
161.89
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청