SUSFBN40B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.40
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/finished_bore_sprocket_steel_stainless_steel/b_type/susfbn40b.prj},{NB=SUSFBN40B20D15_()},{TYPE=SUSFBN40B},{NOT=20},{NOTX=20.000},{DP=81.18},{DO=88},{MATC=},{SD=15},{SDX=15,16,18,19,20,22,24,25,28,30},{NOTHP=2},{A=7},{SURFT=},{BD=67.0},{BL=25},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
SUSFBN40B10D12
SUSFBN40B
10
41.10
46
33.15
33.15
7.2
None
C : Cutting type
M5
2
5
The tooth profile in the ...
SUSFBN40B11D15
SUSFBN40B
11
45.08
51
37.13
36.67
7.2
None
C : Cutting type
M6
2
5
The tooth profile in the ...
SUSFBN40B12D12
SUSFBN40B
12
49.07
55
41.12
41.12
7.2
None
C : Cutting type
M5
2
5
The tooth profile in the ...
SUSFBN40B13D15
SUSFBN40B
13
53.07
59
45.12
44.73
7.2
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN40B14D15
SUSFBN40B
14
57.07
63
49.12
49.12
7.2
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN40B15D15
SUSFBN40B
15
61.08
67
53.13
52.80
7.2
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN40B16D15
SUSFBN40B
16
65.10
71
57.15
57.15
7.2
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN40B17D15
SUSFBN40B
17
69.12
76
61.17
60.88
7.2
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN40B18D15
SUSFBN40B
18
73.14
80
65.19
65.19
7.2
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN40B19D15
SUSFBN40B
19
77.16
84
69.21
68.95
7.2
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN40B20D15
SUSFBN40B
20
81.18
88
73.23
73.23
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B21D18
SUSFBN40B
21
85.21
92
77.26
77.02
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B22D18
SUSFBN40B
22
89.24
96
81.29
81.29
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B23D18
SUSFBN40B
23
93.27
100
85.32
85.10
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B24D18
SUSFBN40B
24
97.30
104
89.35
89.35
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B25D20
SUSFBN40B
25
101.33
108
93.38
93.18
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B26D20
SUSFBN40B
26
105.36
112
97.41
97.41
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B28D20
SUSFBN40B
28
113.43
120
105.48
105.48
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B30D20
SUSFBN40B
30
121.50
128
113.55
113.55
7.2
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN40B32D20
SUSFBN40B
32
129.57
137
121.62
121.62
7.2
None
C : Cutting type
M6
2
10
The tooth profile in the ...
SUSFBN40B35D20
SUSFBN40B
35
141.68
149
133.73
133.59
7.2
None
C : Cutting type
M6
2
10
The tooth profile in the ...
SUSFBN40B36D20
SUSFBN40B
36
145.72
153
137.77
137.77
7.2
None
C : Cutting type
M6
2
10
The tooth profile in the ...
SUSFBN40B40D20
SUSFBN40B
40
161.87
169
153.92
153.92
7.2
None
C : Cutting type
M6
2
10
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청