FBN2052B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.2052
Finished bore sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_2052/finished_bore_sprocket_steel/b_type/fbn2052b.prj},{NB=FBN2052B13D25_()},{TYPE=FBN2052B},{NOT=13},{NOTX=13.000},{DP=132.67},{DO=148},{MATC=},{SD=25},{BD=73},{BL=28},{M=M8},{NOTHP=2},{A=8},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
No. of Tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBN2052B10D25
FBN2052B
10
102.75
116
83.70
83.70
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN2052B11D25
FBN2052B
11
112.70
127
93.65
92.50
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN2052B12D25
FBN2052B
12
122.67
138
103.62
103.62
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN2052B13D25
FBN2052B
13
132.67
148
113.62
112.65
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN2052B14D25
FBN2052B
14
142.68
158
123.63
123.63
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN2052B15D25
FBN2052B
15
152.71
168
133.66
132.82
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
FBN2052B18D25
FBN2052B
18
182.84
199
163.79
163.79
8.7
None
W : Welding type
M8
2
10
The tooth profile in the ...
FBN2052B20D25
FBN2052B
20
202.96
220
183.91
183.91
8.7
None
W : Welding type
M8
2
10
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청